{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Power signal conditioner; Current and voltage input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width",
"description" : "<p><b>Short description:</b></p><p>WAGO's power measurement module measures both AC/DC voltages and currents, converting the input signal into a standard analog signal at the output.<br/>Measured value processing can be switched between RMS value or arithmetic mean value and between effective, apparent or reactive power, and phase angle.</p><p><b>Features:</b></p><ul><li>Two isolated measurement inputs for both AC/DC voltages and currents</li><li>RMS measurement or arithmetic mean value</li><li>A digital signal output reacts to configured measurement range limits (on/off switching delay and threshold value switch function can be configured with up to two threshold values).</li><li>Switchable filter function</li><li>3-way electrical isolation with 2.5 kV test voltage</li></ul>",
"mpn" : "857-569",
"sku" : "857-569",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8120135-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA3fGltYWdlL2pwZWd8YUROaEwyaGlaQzh4TXpnd01UVXdOREl4TURrM05DOHlNREJmT0RFeU1ERXpOVjlFUlM1cWNHY3xkMDk3YWMwNzVhMWFkNGZmOGQ3MzE1OTc2MWZiMjgwOWNkZjMxMzI5NThhYmVkMmE4MGQ1MDJkNWY0YTEwOTNh",
"gtin13" : "4055143501026",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-569"
}
Power signal conditioner; Current and voltage input signal; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width