{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Potentiometer signal conditioner; Current and voltage output signal; Digital output; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; 2,50 mm²", "description" : "<p><b>Short description:</b></p><p>WAGO's potentiometer signal conditioner records resistance signals (e.g., from potentiometers) and converts them into a standard analog signal. The device is supplied with 24 VDC (nominal voltage). It is set via DIP switch or push/slide switch.</p><p><b>Features:</b></p><ul><li>PC configuration interface</li><li>Calibrated measurement range switching</li><li>Automatic maximum value identification fot the connected potentiometer</li></ul>", "mpn" : "857-809", "sku" : "857-809", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10232649-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ5NnxpbWFnZS9qcGVnfGFHRXpMMmhtTkM4eE16a3pNekV4TVRJeE5ERXhNQzh5TURCZk1UQXlNekkyTkRsZlJFVXVhbkJufDY2ZTFhMTc5MzViMmRjMDBhZGMyYmM2ZDBjNDdjMDE0MGMzMDlkMmRlMTc1MTgwNjliOTgzMDI5YjA5ZTQzOWE", "gtin13" : "4050821480761", "category" : "Signal Conditioners and Isolation Amplifiers", "url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-809" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]