{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Temperature signal conditioner for Ni sensors; Current and voltage output signal; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; light gray",
"description" : "<p><b>Short description:</b></p><p>WAGO's Ni temperature signal conditioner (Ni = nickel) records signals from Ni sensors featuring all standard characteristics and converts the temperature signal into a standard analog signal at the output.</p><p><b>Features:</b></p><ul><li>For Ni100, Ni120, Ni200; Ni500 and Ni1000 sensors</li><li>Calibrated measurement range switching</li><li>Clipping capability for analog signal limitation to output end values</li><li>3-way electrical isolation with 2.5 kV test voltage</li></ul>",
"mpn" : "857-818",
"sku" : "857-818",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000011000089da000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTc4fGltYWdlL2pwZWd8YURnM0wyZ3lOaTh4TkRZNE56STJNalUzTWpVM05DOHlNREJmTURJd01EQXdNVEV3TURBd09EbGtZVEF3TURFd01HSTJYMFJGTG1wd1p3fDlhM2RmZTFhNTQwZmQyZmIwMmNjMGYyMmZkNDg0YjMwODhlMzFmNTcxZGI4YzIwMjg1Mjk5OGEzYmI0NmUyMzA",
"gtin13" : "4050821099789",
"category" : "Signal Conditioners and Isolation Amplifiers",
"url" : "https://www.wago.com/lv/signal-conditioners-and-isolation-amplifiers/jumpflex-transducer/p/857-818"
}
Temperature signal conditioner for Ni sensors; Current and voltage output signal; Configuration via software; Supply voltage: 24 VDC; 6 mm module width; light gray