{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "IO-Link Configurator; Single License; Online activation", "description" : "WAGO IO-Link Configurator enables configuration and parameterization, as well as operation and monitoring of WAGO IO-Link Masters in the WAGO I/O System 750 and WAGO I/O System Field and, in particular, the WAGO IO-Link devices connected to them. <br/><br/>Additionally, WAGO IO-Link Configurator can be used for complete configuration and operation of all IO-devices of third-party manufacturers, as long as they comply with the IO-Link specification.<br/>A product’s process data can be visualized graphically and stored in trend curves. Up to eight elements can be selected for visualization, and the data can be recorded for up to 24 hours.<br/> <br/>Device description files for the IO-Link Masters (IOLM) or IO-Link Devices (IODD) can be used to integrate new devices into the tool at any time.<br/>Convenient access to the IO-Link user organization’s IODD finder is available for the IODDs. This allows automated, selective download of IODDs when integrating new IO-Link devices.<br/><br/>WAGO IO-Link Configurator can be used either as a standalone program or integrated into engineering systems with a TCI interface and WAGO-I/O-<i>CHECK</i>.<br/><br/>An integrated IODD viewer allows detailed insight into the IODD device description.<br/><br/>The license is assigned to the respective PC on which it is installed (workstation license).", "mpn" : "2759-106/1121-1000", "sku" : "2759-106/1121-1000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5279270-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc1fGltYWdlL2pwZWd8YURNeUwyaGpNUzh4TkRZNE56YzBNRGs0TlRNM05DOHlNREJmTlRJM09USTNNRjlFUlM1cWNHY3xiZjQwYWE4ZWNlMjFlNzM1NmVhZTk2ODNiN2Q4ODA5ZGI2NDU0OTFhZTEwNDE5YjQ1NTRhMGMyN2QzNjVlNDZk", "gtin13" : "4066966095067", "category" : "Software", "url" : "https://www.wago.com/lv/software/io-link-configurator/p/2759-106_1121-1000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]