{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Runtime; IEC61850 Client; M; Single License; Online activation", "description" : "<b>Function:</b><br/>Communication according to the IEC 61850 Protocol can be conveniently parameterized with the configurator integrated into the <b><i>e!</i></b><i>COCKPIT</i> Software. <br/><br/>The configurator sets up the reading of IEC 61850 object data from protection devices, for example. If the configuration of the third-party device is available in IEC 61850 SCL exchange format, it can be read in using the configurator's import functions. Alternatively, it is also possible to read the configuration from the third-party device using the configurator's online browsing function.<br/><br/>With this license, the IEC 61850 Protocol can be activated on the client. This permits the creation of gateways that convert one protocol into another, e.g., allowing protection devices to be read out via IEC 61850 and data to be transmitted to the network control system via IEC 60870-5-104.<br/><br/>The IEC 61850 Client processes data from up to 4 servers with each 10 requests.<br/><br/><br/><b>Your Benefits:</b><br/><ul><li>Use the controller as a telecontrol master (client) to read data from IEC 61850 Protection Devices (servers) and process it locally in the controller.</li><li>Create a gateway application to use this client function to forward read data to a higher-level control system or cloud. This may require additional software licenses, such as the WAGO IEC 60870 Slave, DNP 3 Slave, Sparkplug or WAGO Cloud.</li></ul><br/><br/><b>Use:</b><br/>Enter the license into <b><i>e!</i></b><i>COCKPIT</i>, assign it to a device and load both the license and project into the controller. No other installation steps are required.<br/><br/><b>Technical Data:</b><br/>See Product Manual “Configuring the IEC 61850 Protocol with the Telecontrol Configurator and <b><i>e!</i></b><i>COCKPIT</i>.“", "mpn" : "2759-2243/211-1000", "sku" : "2759-2243/211-1000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-5279194-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzMwfGltYWdlL2pwZWd8YURrM0wyZzRNQzh4TkRZNE9EYzVPRGd6TkRjeE9DOHlNREJmTlRJM09URTVORjlFUlM1cWNHY3xiNGZkMjI2MmI1ZjZjZTBmOWVjZjE3ZDFjYTNmOTUxYjdmMWI3MjU2ZWM5MDVhYTdiNDRhYjQ0ODlhNGQyNDEw", "gtin13" : "4066966109658", "category" : "Software", "url" : "https://www.wago.com/lv/software/runtime/p/2759-2243_211-1000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]