{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Up/Down Counter; Intrinsically safe; Extreme",
"description" : "<p>This counter records binary pulse signals with NAMUR-compliant levels at the CLK (CLOCK) input and transmits the counter status to the installed fieldbus system. The counting direction in “up/down counter” mode can be set using the U/D input. A control byte sets or resets the counter and digital output (DO). Additionally, a limit value can be set at which the DO output is activated when this value is exceeded. The output is short-circuit-proof.</p><p>Operating modes:</p><ul><li>Up counter with enable input</li><li>Up/down counter</li><li>Frequency counter</li><li>Peak-time counter</li></ul><br/><p>Indicators:</p><ul><li>Green LED (Up/Down + CLK + DO status)</li><li>Red LED (Up/Down + CLK error status)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>An extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>",
"mpn" : "750-633/040-000",
"sku" : "750-633/040-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000000001f94d000700b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDAzfGltYWdlL2pwZWd8YURJM0wyZ3laUzh4TkRZNU1UTXhNVEF5TmpJd05pOHlNREJmTURJd01EQXdNREF3TURBeFpqazBaREF3TURjd01HSTJYMFJGTG1wd1p3fGYzMjllZDMzYjBhYTY5MjljYWZhMDFiZTNiZWJmY2YwNTVlM2E0NTM0MGI5MjQxZjllODIxNWYyNzFkNGVhNzM",
"gtin13" : "4055143649599",
"category" : "",
"url" : "https://www.wago.com/lv/up-down-counter/p/750-633_040-000"
}