[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"770-244","name":"Socket; 4-pole; Cod. B; 4,00 mm²; gray","url":"/pluggable-connectors/socket/p/770-244","description":"<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket 4-pole. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in automation, robotics, and mechanical engineering. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – therefore it is also suitable for powerful loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for controllers, for example lighting fixtures and sun blinds</li><li>exact dimensions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDI5Mjh8aW1hZ2UvanBlZ3xhRGRpTDJnMk5DOHhOVEU0TURVM056UTNNalUwTWd8NWQ1NTQ1OWJmNmZiZDMyZjIwMTZjYWQ2ZGU2MjI4MGI0N2QwZGFmYmJlMzg3ZGRkYzNmMWU0YTJhYTk2OTNkMA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000f0002aea1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDI5Mjh8aW1hZ2UvanBlZ3xhRGRpTDJnMk5DOHhOVEU0TURVM056UTNNalUwTWd8NWQ1NTQ1OWJmNmZiZDMyZjIwMTZjYWQ2ZGU2MjI4MGI0N2QwZGFmYmJlMzg3ZGRkYzNmMWU0YTJhYTk2OTNkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f0002aea1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHTXpMMmhpTnk4eE5UQTNPVEk0TmpVM01UQXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZmNhYmVhNTE4ZjAwMGMzNDg0ZjU0YTZkZWI1NmViNzU4Zjc5NTBiNWY0MzM1NTJlMmM4ZjNhZDhlZmZjNjAzNg","altText":"1440_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFEWmxMMmhpTkM4eE5UQTNPVEk0TmpZMk9UTTBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjUwZTliNzNiOWY4YWY5NGMzZTZlNDNjM2FlZGNlZTBiMzE5MzE0OGNmMDEyODU1ZTMxNTliYTlhMDI5Y2YzMA","altText":"1280_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFEUTNMMmhoWkM4eE5UQTNPVEk0TmpnNU9EY3hPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8M2E2ZmZjMmYyNzg4YTQyMGJmYzliZDNiODAzZTM4NjlkM2M4OWQwZjk4MzNmNTRiNmEzOWI2YTY5ODI3ZmJmMw","altText":"1024_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFETTFMMmhoWVM4eE5UQTNPVEk0TmprMk5ESTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlZV1l5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzI4MWE3ZTgyMTAxMjhlYjFmODAyOTZiODJmODZhYjAzNzQ5N2RkMmJlYTM2MmU2OTcwMmE0YzA0ZGExYzky","altText":"768_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0NXxpbWFnZS9qcGVnfGFHTmlMMmcxWlM4eE5UQTNPVEk0TnpBNU5UTXlOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlZV1l5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhOTFhNjhlNDhmNTlmMmUyYmMyZjk0M2Y5N2FlNGU1MDNjNzUwMzQ1ZGZmNjc0Y2M3MTJkNTQ3ZjVjOWJjNjNi","altText":"480_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI5fGltYWdlL2pwZWd8YURaa0wyZzBZUzh4TlRBM09USTROelk0TlRFMU1DOHhNakJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OTM5YzljZjM3MTdjYzYyZmRiMTI4M2E3MDFjZGQ3MjRlYWViNTE2YTI2YjYyNmMxMzhlYWIwZmFjZjc0MGY","altText":"120_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQ3MjV8aW1hZ2UvanBlZ3xhRGMwTDJobE9DOHhOVEEzT1RJNE5UZzFNREUwTWd8MmExODcxOTkxYTBlNzJmMzVjZjUwY2JmNzZiMzY2NmQyNTExNzc2Njg0Yjc0MjZkNDdhOTNmNTgxZjU2NmNiNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI3OTZ8aW1hZ2UvanBlZ3xhRGM1TDJnMk55OHhOVEU0TURVM056VXpPREEzT0F8YmIyMTI4OWYwOGEwMmQ1OTAwMTM5OGY3Mjc0NzdlMWI1ZTc1ODFjMDJjMjNhZWMwYjA2MzE5MWU5MDk0ZTNlYg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000f0002ae14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDI5Mjh8aW1hZ2UvanBlZ3xhRGRpTDJnMk5DOHhOVEU0TURVM056UTNNalUwTWd8NWQ1NTQ1OWJmNmZiZDMyZjIwMTZjYWQ2ZGU2MjI4MGI0N2QwZGFmYmJlMzg3ZGRkYzNmMWU0YTJhYTk2OTNkMA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f0002aea1000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHVmhMMmhpWlM4eE5UQTNPVEk0TmpNME1UWTJNaTh5TURBd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8OGMyNTIyOThhZDZmNzYwNTQ5NzYwNmQwYmQ5Yjk5ZWQ5NGI5MjNhNzYzNjQ3NjQ3YTk3OTg3YTc2MDdlODVmZA","altText":"2000_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFHTXpMMmhpTnk4eE5UQTNPVEk0TmpVM01UQXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZmNhYmVhNTE4ZjAwMGMzNDg0ZjU0YTZkZWI1NmViNzU4Zjc5NTBiNWY0MzM1NTJlMmM4ZjNhZDhlZmZjNjAzNg","altText":"1440_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFEWmxMMmhpTkM4eE5UQTNPVEk0TmpZMk9UTTBNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8ZjUwZTliNzNiOWY4YWY5NGMzZTZlNDNjM2FlZGNlZTBiMzE5MzE0OGNmMDEyODU1ZTMxNTliYTlhMDI5Y2YzMA","altText":"1280_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFEUTNMMmhoWkM4eE5UQTNPVEk0TmpnNU9EY3hPQzh4TURJMFh6QXlNREF3TURCbU1EQXdNbUZtTW1Vd01EQXhNREJpTmw5RVJTNXFjR2N8M2E2ZmZjMmYyNzg4YTQyMGJmYzliZDNiODAzZTM4NjlkM2M4OWQwZjk4MzNmNTRiNmEzOWI2YTY5ODI3ZmJmMw","altText":"1024_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTgyNXxpbWFnZS9qcGVnfGFETTFMMmhoWVM4eE5UQTNPVEk0TmprMk5ESTFOQzgzTmpoZk1ESXdNREF3TUdZd01EQXlZV1l5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xmYzI4MWE3ZTgyMTAxMjhlYjFmODAyOTZiODJmODZhYjAzNzQ5N2RkMmJlYTM2MmU2OTcwMmE0YzA0ZGExYzky","altText":"768_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI0NXxpbWFnZS9qcGVnfGFHTmlMMmcxWlM4eE5UQTNPVEk0TnpBNU5UTXlOaTgwT0RCZk1ESXdNREF3TUdZd01EQXlZV1l5WlRBd01ERXdNR0kyWDBSRkxtcHdad3xhOTFhNjhlNDhmNTlmMmUyYmMyZjk0M2Y5N2FlNGU1MDNjNzUwMzQ1ZGZmNjc0Y2M3MTJkNTQ3ZjVjOWJjNjNi","altText":"480_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODMxfGltYWdlL2pwZWd8YUdKakwyZzFPQzh4TlRBM09USTROekl5TmpNNU9DOHlNREJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fGJhMjAzN2JiZjJjNTQ1NDkzNjUwNjJjMjNhOTYzMmI0OTBmMGE4NDNhZDY0YmRhM2E0NWY1NWM1ZjRjZGFjZDA","altText":"200_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002af2e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTI5fGltYWdlL2pwZWd8YURaa0wyZzBZUzh4TlRBM09USTROelk0TlRFMU1DOHhNakJmTURJd01EQXdNR1l3TURBeVlXWXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDI3OTM5YzljZjM3MTdjYzYyZmRiMTI4M2E3MDFjZGQ3MjRlYWViNTE2YTI2YjYyNmMxMzhlYWIwZmFjZjc0MGY","altText":"120_0200000f0002af2e000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxOTQ3MjV8aW1hZ2UvanBlZ3xhRGMwTDJobE9DOHhOVEEzT1RJNE5UZzFNREUwTWd8MmExODcxOTkxYTBlNzJmMzVjZjUwY2JmNzZiMzY2NmQyNTExNzc2Njg0Yjc0MjZkNDdhOTNmNTgxZjU2NmNiNw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000f0002af2e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTI3OTZ8aW1hZ2UvanBlZ3xhRGM1TDJnMk55OHhOVEU0TURVM056VXpPREEzT0F8YmIyMTI4OWYwOGEwMmQ1OTAwMTM5OGY3Mjc0NzdlMWI1ZTc1ODFjMDJjMjNhZWMwYjA2MzE5MWU5MDk0ZTNlYg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"0200000f0002ae14000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFESTNMMmcwTnk4eE5UQTJOalF5TVRFNU9EZzNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8ZjQyNDQ2YWMzYmRlMmY5MWQ3NWVmMjgyNzIyYWQ0YjM2YTZiYWM5NDY3ZTA5NjBjYzIwYzQyNThlNTkyNDAzZQ","altText":"2000_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFERTJMMmcwTkM4eE5UQTJOalF5TVRJMk5EUXhOQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NTc1MmE1NzJiY2YxMjg1MmZlM2NmYTkzMmM5ZTM0ZGRkNzMzMTcxMjUyYzQwMGJlMTUyYWNjOTQ1NmFhNTlhZA","altText":"1440_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEUTRMMmd6WVM4eE5UQTJOalF5TVRVeU5qVTFPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8NjBlM2NmZDhmY2ExNWEwNWVmMDg4NDVhOGJkY2UyMWJmMDI3ZGM3YTMwMzRmZWUzOThmYmUxOGE1OTJhMzU3Mw","altText":"1280_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFEYzNMMmd6TXk4eE5UQTJOalF5TVRjeU16RTJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNVGswTkdJd01EQXhNREJpTmw5RVJTNXFjR2N8OWMxNTNhNTUwYzVjNjhmYzkwNTUxNjJiMGUyZWZhNjhhNDEzYjI2NzM3YWQ1MzliYjYyYmMxMmQwNDUwNDUyYg","altText":"1024_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDcyNXxpbWFnZS9qcGVnfGFHSmhMMmd5WXk4eE5UQTJOalF5TVRreE9UYzNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYmNhM2YwNDY5NzQ0N2UyYWY1OTE4YjhjYTliMGM2MzNmODgxMWE1NzFiNzlmMzUxMTk0YTEzNzAzMDg1YTQ1","altText":"768_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUzN3xpbWFnZS9qcGVnfGFERTRMMmd5TWk4eE5UQTJOalF5TWpFME9URTFNQzgwT0RCZk1ESXdNREF3TVRJd01EQXhPVFEwWWpBd01ERXdNR0kyWDBSRkxtcHdad3wzYTNjMTA2M2Q3ZjY1OGIyNWJhOTUxMjQ1YjA4NWQ5YjY1MTAwYTk3NTU1N2VkYTU2MDIxMTk2ZGNiZmJiNjg5","altText":"480_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk2fGltYWdlL2pwZWd8YUdWaEwyZ3lOUzh4TlRBMk5qUXlNakk0TURJeU1pOHlNREJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjVhN2NmZTk1ZDQ3NjhlOTZkNTllYWNmMWQ1ZGNhMmNkY2Y0MGYxZWQxMThjYTQzNDAyY2E1MzI5NjFiZDM","altText":"200_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001944b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUzfGltYWdlL2pwZWd8YURnM0wyZ3pPUzh4TlRBMk5qUXlNamd3TkRVeE1DOHhNakJmTURJd01EQXdNVEl3TURBeE9UUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fDdhZmRiY2QwNDI1MGU4MDljNTU1OTU2ZDU1NDQzM2M1NTc2MDFkMTE3ODZkMjY5OTA0MWRiNjA2Y2Q3MDY3ODY","altText":"120_020000120001944b000100b6_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001944b000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODQxOXxpbWFnZS9qcGVnfGFEQTJMMmhoWWk4eE5UQTJOalF5TURNeE5ERTBNZ3xkMjRkYjhjMjgzMTM2ZGRhYWY4NmM3MzJhOTBmMzM3NDA5NjBmMDEwZmEzNTIyN2I4ZjFkMzI1MGFiYjJlNTg4","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001944b000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"770-244","stock":null,"url":"/pluggable-connectors/socket/p/770-244","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","770-244"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918252447","primaryCategoryName":"Pluggable Connectors","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Socket","primaryImageUrl":null,"productGroup":null,"nameEn":"Socket; 4-pole; Cod. B; 4,00 mm²; gray","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60535883","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}