MM-370198_GWA_Steuerungen_01_2000x2000.jpg

Reliable under Extreme Conditions: XTR Controllers

First choice for tasks in adverse environmental conditions: Extremely temperature-resistant, immune to interference, as well as unfazed by vibrations and impulse voltages – these are impressive features of WAGO's XTR Controllers.

Automate wherever where others capitulate: The XTR Series Controllers not only impress with their cold/heat resistance, but also with their high immunity to impulse voltages. This makes them the efficient and secure solution for demanding applications in shipbuilding, renewable energy systems, substations and energy distribution, the process industry, the water and wastewater industry, special-purpose mechanical engineering and railway applications.

Your Benefits:

  • eXTReme temperatures: −40 °C … +70 °C
  • eXTReme isolation: up to 5 kV of impulse voltage
  • eXTReme vibration resistance up to 5g of acceleration

WAGO at Work

XTR – Everything at a Glance

Learn more about the features and technical conditions of our line of XTR Controllers. Learn more about cybersecurity, robustness, operating systems and many more with just one click.

controller_neu_pfc200-xtr_p_ur_0750_8206_0040_0000_000_xx_2000x1125.jpg