Topics
The Standard for Motor Control: SMI

“Standard Motor Interface” is a consistent interface for electrical drives.

SMI was developed to connect drives with integrated electronic circuitry for applications in shutters and sunshade systems.

SMI in Brief:

  • Precision

  • Smooth running

  • Feedback

  • Compatibility

  • Easy installation

SMI Simply Explained

The STANDARD MOTOR INTERFACE (SMI) is the standardized electrical interface for roller shutter and sunblind drives.

Well-known European manufacturers have collaborated to form the SMI working group and developed the digital motor interface. This standardized interface allows drives to be precisely controlled by switching commands and telegrams.

logo_smi_standard-motor-interface_2000x1125.jpg

System features:

  • Depending on the application, up to 16 drives can be controlled electrically in parallel.
  • Controllers and drives are connected by a five-wire line with power supply and data transmission.
  • High-precision intermediate positioning
  • Query current motor positions
  • Motor feedback with diagnostic information

Your SMI Master Benefits:

  • Reasonably priced solution

  • Quick and easy installation

  • Low space requirement

  • SMI Configurator for efficient configuration and commissioning

smi_grafik_gesamt_2000x1125.jpg

SMI System Graphics

SMI Products from WAGO

WAGO SMI Configurator

The WAGO SMI Configurator offers functions for commissioning and configuring SMI drives. Besides the online mode, in which you can control the SMI drives directly, you have the option of using the SMI Configurator in offline mode. This includes offline configuration of all SMI drives connected to available SMI master modules within a node, as well as saving and restoring SMI drive configurations from existing CSV addressing files.

smi_systemgrafik_smi-cgf_registerkarte-start_de_2000x2000.jpg

Recommended Reading

Related to SMI

Products

KNX – The Standard in Home and Building System Technology

Planning and control of energy-efficient solutions for more functionality and convenience while simultaneously reducing energy costs.

logo_knx_2000x1500.jpg

This May Also Interest You

More Products for Building Automation

Products

I/O Systems – Ready to Use Anywhere

Whether inside or outside the control cabinet, WAGO's I/O systems provide automation right where you need it – even under harsh conditions.

buehne_io-system_2000x1500.jpg
Products

WAGO's Integrated Room Automation Solution: flexROOM®

WAGO's versatile flexROOM® solution for building automation provides lighting, sun protection and temperature control – without any programming.

controller_flexROOM_Knoten_2000x1500px.jpg