buehne_leiterplattenanschluss_ad_2000x2000.jpg

Get Connected Reliably with WAGO's PCB Terminal Blocks and Pluggable Connectors

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. For example, the various spring pressure connection technologies allow you to meet your challenges in drive and controller technology or lighting industry quite easily.

Your benefits:

  • Highly diverse variants
  • Easy and safe use
  • Permanent, secure conductor termination via spring pressure connection technology
  • Push-in CAGE CLAMP® and PUSH-WIRE® variants for fast, time-saving termination of solid and ferruled conductors
  • Seamless integration into your manufacturing process with products for wave/manual (THT) and reflow soldering (THR/SMT)

PCB Terminal Blocks and Pluggable Connectors for Power Electronics

For power electronics, WAGO’s range contains two families of PCB terminal blocks and a pluggable connector system for cross sections up to 25 mm2 and nominal current up to 76 A. These compact and high-performance PCB terminal blocks – with or without levers – are easy to use and also offer maximum wiring flexibility. The MCS MAXI 16 Pluggable Connector System is also the world’s first pluggable connector with a lever for power electronics.

Advantages:

  • Comprehensive product range
  • Easy conductor termination via Push-in CAGE CLAMP® connection technology
  • Wider conductor range and higher current carrying capacity
  • Save money and space by using compact terminal blocks for large cross sections and high currents
  • Connect conductors both horizontally and vertically to the PCB
  • Testing both parallel and perpendicular to conductor entry
  • Wide range of uses in various industries and applications
steckverbinder_keyvisual_leistungselektronik_2000x2000_2.jpg

SMD PCB Terminal Blocks

WAGO’s line of SMD PCB terminal blocks is the ideal solution for both your LED applications and for industrial applications. You benefit from several industry-leading advantages like a compact and user-friendly design.

Advantages:

  • Push-in termination of solid conductors
  • A low profile and white housing minimize on-board shadowing
  • Packaged in tape-and-reel for full integration into automated assembly

smd-leiterplattenklemme_Serie2060_2000x2000px.jpg

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 0.08 to 16 mm2 (28–6 AWG) to connect PCBs to your device environment. With metric or inch pin spacing from 2.5 to 20 mm (0.098–0.787 inch), WAGO has the right solution for your application.

Advantages:

  • Simple, secure connection of solid conductors with Push-in CAGE CLAMP®
  • Wide selection of PCB terminal blocks with different conductor entry directions and actuation types for every need
  • Custom color combinations for clear connection assignment
  • Simple integration into your manufacturing process with products for various soldering processes
  • Variants available for through-panel connection
p_0250_0212_000_xx_2000x2000.jpg

Pluggable PCB Connectors

Always find the right solution for your application with WAGO’s wide range of pluggable connectors. WAGO’s pluggable PCB connectors are available for conductors ranging from 0.08 to 10 mm2 (28–8 AWG), meeting all requirements for consistent, end-to-end system wiring.

Advantages:

  • Pluggable PCB connection systems ready to perfectly synchronize with various requirements and application areas
  • Wide range of connectors within these systems suit every conceivable application
  • Fast, vibration-proof and maintenance-free spring pressure connection technology
  • Pin spacing from 2.5 to 7.62 mm (0.098–0.3 inch) with a current carrying capacity up to 41 A
  • Pluggable PCB connectors are available for individual solder pins and solder pin strips
  • Through-panel connector variants available
MCS-MIDI_2000x2000px.jpg

picoMAX®: The Pluggable Connection System

One Cr-Ni-steel spring, double the contact force applied: This principle makes picoMAX® up to 30 percent more compact than other connection systems.

Advantages:

  • Compact design: Reduces space by up to 30%
  • Radically simplified contact system
  • The special design, innovative spring pressure connection technology and new insulation material guarantee absolute contact reliability – even at higher surrounding ambient temperatures
  • Exceptionally high vibration resistance of up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that’s almost fully enshrouded in the male header.
  • Efficient testing via test slot parallel to connector entry

picomax_2000x1500px.jpg
CAGE CLAMP®

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

anschlusstechnik_klemmen_2000x1500px.jpg
Lighting Technology

We Connect Your Light

From connection technology for LED modules and drivers, to lighting connection and lighting management, WAGO has the experience and solutions to help you implement lighting efficiently and effectively.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg