News
Economical Power Supplies: EPSITRON® ECO Power

New EPSITRON® ECO Power Supplies (787-2742 and 787-2744): WAGO offers a series of economical DIN-rail-mount power supplies for standard 24 VDC applications.

Your benefits at a glance:

  • Slimline design
  • High efficiency
  • Fast, tool-free wiring via lever-actuated push-in termination
  • Good price/performance ratio

Product Overview

Thanks to push-in and lever-actuated termination technology, the new EPSITRON®ECO Power models not only enable fast, maintenance-free and tool-free connections, but also terminate larger conductor cross-sections – even those with ferrules. In addition, these ECO Power supplies have a 3-phase input ranging from 400 to 480 VAC and supply 24 VDC at the output at 20 A (787-2742) and 40 A (787-2744) – with an adjustable output voltage up to 28 VDC. A DC OK contact is also available for output monitoring.

WAGO’s power supplies

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg

More Product Areas

Our Offer for You

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg