Item no. 235-801/332-000
Stackable PCB terminal block; push-button; 1.5 mm²; Pin spacing 10/10.16 mm; 1-pole; Push-in CAGE CLAMP®; with test port; 1,50 mm²; gray
![120_8831260_DE 120_8831260_DE](/medias/120-8831260-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA0fGltYWdlL2pwZWd8YUdVekwyaG1NeTh4TXpRME5UQXhNamMxTURNMk5pOHhNakJmT0Rnek1USTJNRjlFUlM1cWNHY3xkYmE4OGJiMGViOTI2Njc4OTI2Y2Q3ODgwYTk1ODJkZDUxNTMxMWFlYWI4MzUxZDIxYTQwZjlkYzdkOWUwZDNk)
![120_8831259_DE 120_8831259_DE](/medias/120-8831259-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTM0fGltYWdlL2pwZWd8YURnMEwyZzROQzh4TXpnd01qVTBNekkxTVRRNE5pOHhNakJmT0Rnek1USTFPVjlFUlM1cWNHY3wzNjU3OTFkMGFiNTE4MTU4MDUzYjQ3MGVlNTQ4Yjc1YWEyNmM5OGMzMTQwMzNiZGE3ODU1MTg0MWIwMzVmYTFh)
![120_8831265_DE 120_8831265_DE](/medias/120-8831265-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU4fGltYWdlL2pwZWd8YUdWbEwyaGlaUzh4TXpjNU5qUTNPVEEwTVRVMk5pOHhNakJmT0Rnek1USTJOVjlFUlM1cWNHY3w2MDI2ODNlNGQ1YmE4ZjNmNWEzZWNhYjlmZWY3NTQzMmYwN2IzZmZlYTgxMjJlYTJkNTQwZTY1OTAxMTdhZDNh)
![120_8831264_DE 120_8831264_DE](/medias/120-8831264-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTExfGltYWdlL2pwZWd8YUdJekwyZ3lOQzh4TXpRME5UQTBNelE0TmpjMU1DOHhNakJmT0Rnek1USTJORjlFUlM1cWNHY3xkYmIwNTJhMTQ4Zjc1YTM4Nzk5OTUzYjU3NmEyM2RjY2ExZjYyMGNiNDE0NGRiZTkyNjdhODhjNzc4YjE5MWNm)
![120_0200000f0002ed45000100b6_EN 120_0200000f0002ed45000100b6_EN](/medias/120-0200000f0002ed45000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYyfGltYWdlL2pwZWd8YURka0wyZzRaaTh4TXprNU1qSTNORFk1TURBM09DOHhNakJmTURJd01EQXdNR1l3TURBeVpXUTBOVEF3TURFd01HSTJYMFZPTG1wd1p3fGI4NmE5NDdjNTBmMjA1YTE3YzdjNWQxNDk4N2FmZTI1ZmRmNDM5ZGZhNGZlZTE1NmFkZjk0MjFjMDI1NDViMDA)
![120_0200001c00014dab000100b6_DE 120_0200001c00014dab000100b6_DE](/medias/120-0200001c00014dab000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjcyfGltYWdlL2pwZWd8YUdZMkwyZ3pZeTh4TWpVM01qWXdNREV3TnpBek9DOHhNakJmTURJd01EQXdNV013TURBeE5HUmhZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZGUzYjZjMGU5M2E3ZTc2ZTJmOGRlMjk2NjExMGI5MGYxZDJlZGI5YjVmNTc3Mzc4MDc1NjllOWQ2ZTg0ZGU)
Item no. 235-801/332-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 235-801/332-000
Stackable PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request