{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 1 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection type IP20 supports rapid, correct installation. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). With <i>WINSTA</i>® RD, we have created a product line that fits like a glove into boreholes or conduits thanks to its design. According to the European CPR, the fire class of the cables used in construction is essential for the safety of buildings as well. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also lower installation costs without compromising safety and quality: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for AC applications</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9973/206-105",
"sku" : "774-9973/206-105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820751-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTB8aW1hZ2UvanBlZ3xhRE0yTDJoaFppOHhNek14TXpZd09UVXpNVFF5TWk4eU1EQmZOemd5TURjMU1WOUVSUzVxY0djfGNjYzQ0OTQ4MThjZDhmZGVlODc4NTMyMDViOTVmOGUyYzdhM2EwYzc5NzI5OTYyZmMwMWJmYWRiZTcyMGFlNDA",
"gtin13" : "4055143319119",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/anschlussleitung/p/774-9973_206-105"
}