MCS MIDI Classic
Item no. 232-147/005-000/039-000
Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; Locking lever; Pin spacing 5 mm; 17-pole; gray
Dimensions in mm
L = pole no. x pin spacing
2- to 3-pole female connectors – one latch only
L = pole no. x pin spacing
2- to 3-pole female connectors – one latch only
![120_0200000e0000fd41000100b6_DE 120_0200000e0000fd41000100b6_DE](/medias/120-0200000e0000fd41000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzE1fGltYWdlL2pwZWd8YUdaakwyZ3dOQzh4TXpnd01EazBNams1TXpRek9DOHhNakJmTURJd01EQXdNR1V3TURBd1ptUTBNVEF3TURFd01HSTJYMFJGTG1wd1p3fDM3ZWMxN2YxOGE4ZjQ0NTAzOTk4NzViZjdmZTg5NDYyMzViMDA5ZTUzOGNjYjJhMTJlZTE5NGY4ZDgyMjY1MWE)
![120_0200000f0002e715000100b6_EN 120_0200000f0002e715000100b6_EN](/medias/120-0200000f0002e715000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzODUyfGltYWdlL2pwZWd8YURCbUwyaGtOQzh4TXprNU9EVTVOekl4TURFME1pOHhNakJmTURJd01EQXdNR1l3TURBeVpUY3hOVEF3TURFd01HSTJYMFZPTG1wd1p3fGVlYzc4Mzg4NTMwNDJkMmExNTI2ZDhhMzM3MGE2MmIyNWU4ZDlmMGUxZWNlMDA3NjkzMjA5ZDM1ZWJmNWVlODM)
![120_0200000d00022d0c000100b6_DE 120_0200000d00022d0c000100b6_DE](/medias/120-0200000d00022d0c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2fGltYWdlL2pwZWd8YURReUwyZzNZaTh4TkRVM01URTJPRFF6TWpFMU9DOHhNakJmTURJd01EQXdNR1F3TURBeU1tUXdZekF3TURFd01HSTJYMFJGTG1wd1p3fDY2NjRhMzdiOTZhY2NiYmU1NDI2NzAxNjI1ZTliODNiYTBmMTAxYjZlZGQzNDhmOTgzNmNkMTY2NGU2NDZhNDU)
Item no. 232-147/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 232-147/005-000/039-000
Female connector for rail-mount terminal blocks
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request