{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 20 A</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly rated current 20 A is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® RD offers a round design that is ideal for installation in conduits with an inner diameter of 20 mm, for example in construction of prefabricated houses. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A RD socket and a MIDI plug are available. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose durability and quality – with strain relief hosting from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a large number of applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9993/1507-101",
"sku" : "774-9993/1507-101",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820747-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhR014TDJnM01TOHhNek14TXpVNU9EYzFNRGMxTUM4eU1EQmZOemd5TURjME4xOUVSUzVxY0djfGI2OGFhZGZhZGE4YTQzM2U3NzU2YmU4OTQxZGFmMGFiZWExM2IwZjhkOWE0YjNmNmQ5YzcwNzkzMzY1NmQ0NTI",
"gtin13" : "4050821572756",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-adapter-cable/p/774-9993_1507-101"
}