{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled adapter cable; Eca; Socket/plug MIDI; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 6 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD A coding</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. This pluggable installation connector can be used for a current load of up to 20 A. Therefore, it can also be used for high power loads. With <i>WINSTA</i>® RD, we have created a product line that fits like a glove into conduits or boreholes due to its design. This product meets all the mandatory safety requirements of fire class E; therefore it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A RD socket and a MIDI plug are available. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for any mains application</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/1507-601",
"sku" : "774-9993/1507-601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820747-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDl8aW1hZ2UvanBlZ3xhR014TDJnM01TOHhNek14TXpVNU9EYzFNRGMxTUM4eU1EQmZOemd5TURjME4xOUVSUzVxY0djfGI2OGFhZGZhZGE4YTQzM2U3NzU2YmU4OTQxZGFmMGFiZWExM2IwZjhkOWE0YjNmNmQ5YzcwNzkzMzY1NmQ0NTI",
"gtin13" : "4050821572800",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-adapter-cable/p/774-9993_1507-601"
}