[ { "uid": "link_contact", "linkName": "Contact", "url": "/mx-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Distribution connector with phase selection/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 1 m; 2,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly with protection type IP20. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is ideally suitable for high power loads. Our <i>WINSTA</i>® MIDI product line achieves flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility and customization for meeting all installation requirements. This product meets all the mandatory safety requirements of fire class E; as a result it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A distribution connector with phase selection and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with A coding for a large number of uses</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "771-8965/107-101", "sku" : "771-8965/107-101", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003adaf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDB8aW1hZ2UvanBlZ3xhRE0wTDJnMU55OHhORFk1TURNNU9EQTNOamsxT0M4eU1EQmZNREl3TURBd01ESXdNREF6WVdSaFpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGU0ZjE4ZTZlNDc0MzMwZjkxMmFjMTc3NzE1ZTdhZWI4OTQ5MWUxZDRlZTBlNmYzYmFjMDk2NWJmNTExMmRlZQ", "gtin13" : "4045454558635", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/771-8965_107-101" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-8965/107-101

pre-assembled connecting cable; Eca; Distribution connector with phase selection/open-ended; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 1 m; 2,50 mm²; black

Item no. 771-8965/107-101
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-8965/107-101
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece