[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9993/106-802","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 8 m; 1,50 mm²; white","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_106-802","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly A coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in seconds. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization for meeting various installation requirements. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a great number of uses</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjEwMzJ8aW1hZ2UvanBlZ3xhRGc0TDJoaE9DOHhOVEEyT0RFeU5EUTBOamMxTUF8MWQ4NjkzMjZmNGZjNDY2ZjFhNzllYTNjOWU5OTE2MTBlNGE3NzRlNWM3MjNhM2FlN2Q3Mzk4MGY2OGUwYTljNQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2NnxpbWFnZS9qcGVnfGFHWTNMMmd6TXk4eE5UQTJPREV5TlRjNU1ESXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODEwMGJkZTA4ZGM0MDAyOWE5ODFiODExMjBiYWQ3OTA2ODZjMTQ1ZDhiNzdkYWQ1YWNkODc4OGUxYzA1ZjE4MA","altText":"1440_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM2NXxpbWFnZS9qcGVnfGFERTNMMmd4WkM4eE5UQTJPREV5TmpBeE9UWXhOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8N2FlNWI4MWE4MzY4NmQyYjQ0OGZjN2VlMWM1NDlkYzc0MTNkN2U3YTkyNjdmNjY5NTA2MzU1MGJjNDhhNDkwNg","altText":"1280_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY5NnxpbWFnZS9qcGVnfGFHRTNMMmd5Tnk4eE5UQTJPREV5TmpNME56STVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDU4MjdkMWIxNWZiYWMxODkwODQwNGU4M2I5MDlkZjFlNWFlNGU4NjM4ZGUxMzA1MmI2ZGRjYjU3NzJmNmFmMw","altText":"1024_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDY3fGltYWdlL2pwZWd8YUdSbUwyZ3pNUzh4TlRBMk9ERXlOalkwTWpJd05pODNOamhmTURJd01EQXdNR1l3TURBeU1qVXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDIwODcwOWFkYTc1ZTk4ZjYwYzVmMTFiYjA2ZDY4YmE2NzQ0ZjNhZDQ1NjdkN2JkOWJlYzVkNGViYTYwNzg5M2Q","altText":"768_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDQ4fGltYWdlL2pwZWd8YUdGa0wyZ3pZaTh4TlRBMk9ERXlOamt3TkRNMU1DODBPREJmTURJd01EQXdNR1l3TURBeU1qVXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDdiZDVjMzU3OTlhNjk5NjczZDE4YzI4NTE2ZWMzYmI0NzE1ZmIxZGQzOGYwODU0YWFjNzczMGFhYmYwMzE0ODM","altText":"480_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDF8aW1hZ2UvanBlZ3xhREUzTDJobU5DOHhOVEEyT0RFeU9ERXhOamMyTmk4eE1qQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2E2Zjc2MmE0NTRkYzYyNWEzZDdlZjM3NjM0MTY4NjE2ZmUyYzY4MDA5Yzk3YTFhNjNhYjExZWI0ZjQxYzJiZg","altText":"120_0200000f00022534000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjY0M3xpbWFnZS9qcGVnfGFEZzVMMmd6WWk4eE5UQTJPREV5TlRVeU9EQTVOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8NmZjZDRjYzMxZDZlYjc3NzNiMGY4OTYwMDQwMDllMWRmZTJiYmU0NjdmOTZjMzc4YzgxZWIxODU4ZWY2YTNlZg","altText":"2000_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc2NnxpbWFnZS9qcGVnfGFHWTNMMmd6TXk4eE5UQTJPREV5TlRjNU1ESXpPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8ODEwMGJkZTA4ZGM0MDAyOWE5ODFiODExMjBiYWQ3OTA2ODZjMTQ1ZDhiNzdkYWQ1YWNkODc4OGUxYzA1ZjE4MA","altText":"1440_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM2NXxpbWFnZS9qcGVnfGFERTNMMmd4WkM4eE5UQTJPREV5TmpBeE9UWXhOQzh4TWpnd1h6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8N2FlNWI4MWE4MzY4NmQyYjQ0OGZjN2VlMWM1NDlkYzc0MTNkN2U3YTkyNjdmNjY5NTA2MzU1MGJjNDhhNDkwNg","altText":"1280_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY5NnxpbWFnZS9qcGVnfGFHRTNMMmd5Tnk4eE5UQTJPREV5TmpNME56STVOQzh4TURJMFh6QXlNREF3TURCbU1EQXdNakkxTXpRd01EQXhNREJpTmw5RVJTNXFjR2N8MDU4MjdkMWIxNWZiYWMxODkwODQwNGU4M2I5MDlkZjFlNWFlNGU4NjM4ZGUxMzA1MmI2ZGRjYjU3NzJmNmFmMw","altText":"1024_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDY3fGltYWdlL2pwZWd8YUdSbUwyZ3pNUzh4TlRBMk9ERXlOalkwTWpJd05pODNOamhmTURJd01EQXdNR1l3TURBeU1qVXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDIwODcwOWFkYTc1ZTk4ZjYwYzVmMTFiYjA2ZDY4YmE2NzQ0ZjNhZDQ1NjdkN2JkOWJlYzVkNGViYTYwNzg5M2Q","altText":"768_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDQ4fGltYWdlL2pwZWd8YUdGa0wyZ3pZaTh4TlRBMk9ERXlOamt3TkRNMU1DODBPREJmTURJd01EQXdNR1l3TURBeU1qVXpOREF3TURFd01HSTJYMFJGTG1wd1p3fDdiZDVjMzU3OTlhNjk5NjczZDE4YzI4NTE2ZWMzYmI0NzE1ZmIxZGQzOGYwODU0YWFjNzczMGFhYmYwMzE0ODM","altText":"480_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDJ8aW1hZ2UvanBlZ3xhR1EzTDJnNFlTOHhOVEEyT0RFeU56RTJOalE1TkM4eU1EQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8Y2Y4Zjk5ZjNkOTM4YzA5MmU3NTY0YjY2Y2M5ZDQ2NmY4Y2EzZjNhYTliOWNmNGZlYjkwZWE2M2YzYmYxZDhiMA","altText":"200_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f00022534000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDF8aW1hZ2UvanBlZ3xhREUzTDJobU5DOHhOVEEyT0RFeU9ERXhOamMyTmk4eE1qQmZNREl3TURBd01HWXdNREF5TWpVek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2E2Zjc2MmE0NTRkYzYyNWEzZDdlZjM3NjM0MTY4NjE2ZmUyYzY4MDA5Yzk3YTFhNjNhYjExZWI0ZjQxYzJiZg","altText":"120_0200000f00022534000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NjEwMzJ8aW1hZ2UvanBlZ3xhRGc0TDJoaE9DOHhOVEEyT0RFeU5EUTBOamMxTUF8MWQ4NjkzMjZmNGZjNDY2ZjFhNzllYTNjOWU5OTE2MTBlNGE3NzRlNWM3MjNhM2FlN2Q3Mzk4MGY2OGUwYTljNQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f00022534000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFEWmhMMmczT0M4eE5UQTNNakEyTURjMk9ESTROaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OGI0N2E0NzNlODMwNTliMzdjOTU0ZDAwYmUyOTNmZWVjYzUwN2MwZjkxNzJkYzYxYzNiM2Y1OTQ1YzBlYzhiNg","altText":"1440_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFEbGhMMmczTVM4eE5UQTNNakEyTURrMk5EZzVOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8M2VjOTgwZWFmMjM2ZTExY2IxZTczYzU2MDQ5MTVkMDBiYTAwZGVmYjQ2MDFhMDhiMzA4MzY4MjNmMzY4OWJiOA","altText":"1280_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4NXxpbWFnZS9qcGVnfGFERmxMMmd5TXk4eE5UQTNNakEyTVRFMk1UVXdNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YjZhOTBiYWU4YjM5NTM4YTU3ZTJjZDMyMjBlMTYxMWYxMDYzZjhlYWRiODQwZGMzMmNjNjc5YWRjNzllOTYyMw","altText":"1024_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcyNXxpbWFnZS9qcGVnfGFEWXhMMmd4WXk4eE5UQTNNakEyTVRNMU9ERXhNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZelF4WXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YTI5YTU3MGM4ZTE3NzUxYmNiZDkyODk1MTYwMDAxZjk3ZmQxNjA4YzZlODFkODRlOWJlZTJkZGZkNmFkODU5","altText":"768_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc1fGltYWdlL2pwZWd8YURreEwyZ3hOUzh4TlRBM01qQTJNVFUxTkRjeE9DODBPREJmTURJd01EQXdNVEl3TURBeFl6UXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkODM3NGE1MmFiMDQ0NDEzNTFmMWFmM2E0Y2E3ZmFmYWM0NjkzMjUwZDUyMDEyZWUwMjAwYmJlNzZkM2ZkM2I","altText":"480_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc0fGltYWdlL2pwZWd8YURjM0wyZzBOaTh4TlRBM01qQTJNakUwTkRVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFl6UXhZekF3TURFd01HSTJYMFJGTG1wd1p3fGUyYmViYjA4YjI1Y2NlYTAwNGZkMDE2OTAxZWY5Yjk2ZDZkMzg5M2E5NjE4NzMyYmYyYjQ3YjY3ZjUxZDdmNzQ","altText":"120_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzI2MnxpbWFnZS9qcGVnfGFEYzNMMmc0WkM4eE5UQTNNakEyTURFeE1qa3lOZ3w1Yzc4ZjFiMGY2Y2U0OGVkYWJlYWU3NmJlYTA5NzhjZTZhY2EzNmFlZDVkNmNjYjc4NzE1NmMxMGQxMzBiMDBi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c41c000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9993/106-802","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_106-802","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9993/106-802","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918587686","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 8 m; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51135851","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9993/106-802
pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 8 m; 1,50 mm²; white