[ { "uid": "link_contact", "linkName": "Contact", "url": "/mx-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 allows installation of fine-stranded and solid conductors. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, secure, tailored installation. This product meets all the mandatory fire protection requirements of fire class E; therefore it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a free end. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with fire class E from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>suitable for any application</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "771-9993/206-101", "sku" : "771-9993/206-101", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003b92a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTV8aW1hZ2UvanBlZ3xhR0l6TDJnell5OHhORFk0T1RBNU9ETTJOekF3Tmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpreVlUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWE2MmZhNGRkZGNlYTc3NGMyZWE4MDAyYmVjMmEwMDIxMTQ2OWFkYTg4NmFhZDUxZDlkYjIyM2RiOTExYmYwNQ", "gtin13" : "4044918271196", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_206-101" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-9993/206-101

pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black

Item no. 771-9993/206-101
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9993/206-101
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece