{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 1 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® RD cable assembly rated current 16 A. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® RD features a round design that is perfect for installation in conduits with an inner diameter of 20 mm, such as in construction of prefabricated houses. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, even more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>for AC applications</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-9973/106-105",
"sku" : "774-9973/106-105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820757-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0UyTDJobU5pOHhNek14TXpZd05UQXdPVFF6T0M4eU1EQmZOemd5TURjMU4xOUVSUzVxY0djfGM1YzE5ZWVmMGU1ODJkNGEwZGQ1ZThiZWI0MGNjMzBjZWNlOGU1NDU2ZjcyYjdhZjg3ZDAyOWI5ZDQ3NzI3YmU",
"gtin13" : "4050821489610",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/774-9973_106-105"
}