{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 5 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly with locking latch. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. The <i>WINSTA</i>® RD features a round design that is perfect for installation in conduits with an inner diameter of 20 mm, such as in construction of prefabricated houses. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are available. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with locking lever from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for a great number of applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/106-502",
"sku" : "774-9993/106-502",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454321222",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_106-502"
}