{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 7 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 16 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly with locking latch. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® RD features a round design that is ideal for use in conduits with an inner diameter of 20 mm, such as in construction of prefabricated houses. This product meets all the mandatory fire protection requirements of fire class E; thus it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a free end. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>suitable for any application</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/106-702",
"sku" : "774-9993/106-702",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820744-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzR8aW1hZ2UvanBlZ3xhRGc1TDJoa01TOHhNek14TXpVNU9UUTNNVFkwTmk4eU1EQmZOemd5TURjME5GOUVSUzVxY0djfDI4NmUwYjNhNGUxNWIzOWQ3OGQwMGVlNDExNzE5NTI0N2VjYmMzYmVlOGIxOGEyZjNlODdkMDgxODk4YzMzYjU",
"gtin13" : "4045454321260",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_106-702"
}