[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"774-9993/107-301","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_107-301","description":"<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating provides the foundation for installation of fine-stranded and solid conductors. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 20 A – therefore it is also suitable for high power loads. <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. This product meets all the relevant fire protection requirements of fire class E; therefore it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with fire class E from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDY4NXxpbWFnZS9qcGVnfGFHUXlMMmcwTVM4eE5URTBOVE0wTlRjME5Ea3lOZ3w5OGQ4ODVjNDgyNzNiNjc4OTc0MmExMWFkOGIwYzM0YWQ4YjE4OTg4YTVhMzQzMDQwOWMyODMwODI1ZjQ2MzI0","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"7820756_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ3OHxpbWFnZS9qcGVnfGFEQTNMMmd5TVM4eE5URTBOVE0wTmpVek1UTTFPQzh4TkRRd1h6YzRNakEzTlRaZlJFVXVhbkJufDY5NjllNDM0YWIyNGZhODI4MzZmNjBjYzRjYzdjNWJjM2YyODg1Zjk3NTIzYWM4N2MxYjQ3MDA0MDRkMDk4OTU","altText":"1440_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4OHxpbWFnZS9qcGVnfGFHTTBMMmd5Tnk4eE5URTBOVE0wTmpjeU56azJOaTh4TWpnd1h6YzRNakEzTlRaZlJFVXVhbkJufGJkOWZiYTkxZmE3ZGNhZDRjYmYzYzRkYmQ4YjYxNmRkYzliZTA1ODk3NTI5YTYyZGRiYWFiODMwZmFiNGYxNGQ","altText":"1280_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkyMHxpbWFnZS9qcGVnfGFHVmtMMmd5WWk4eE5URTBOVE0wTmpnNU1UZ3dOaTh4TURJMFh6YzRNakEzTlRaZlJFVXVhbkJufDBkODNiYjEwMzk2ZDFmZjJkOThhOWRiNGFjZTllY2QyMTQyNzdmODNkZjQyZDczYmIxZmQ2MWI1M2NiOTJmMTQ","altText":"1024_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTY3fGltYWdlL2pwZWd8YUdFNEwyZzNPUzh4TlRFME5UTTBOekF5TWpnM09DODNOamhmTnpneU1EYzFObDlFUlM1cWNHY3w3MjhmMDJhMWU0YTc4NWYwNTU4NGNiODZlYzBhNzFiYjEyMzdhN2ZlZmZhNTQ1MGRiNmM5OWY0ODlmYzRkYjZj","altText":"768_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjkwfGltYWdlL2pwZWd8YURVMkwyZzNZUzh4TlRFME5UTTBOekE0T0RReE5DODBPREJmTnpneU1EYzFObDlFUlM1cWNHY3xlZDRjMGMwNjg0NzVhYjE3MjZiN2ZlOTJhY2Y2YzgxZjhjODc1MjQ1NzhiYWI1N2EwNzYyNWRmZmNjNGM1NTI2","altText":"480_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_7820756_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjl8aW1hZ2UvanBlZ3xhR1kxTDJnNFlTOHhOVEUwTlRNME56VTBOekUyTmk4eE1qQmZOemd5TURjMU5sOUVSUzVxY0djfDM1NGRhNWRkYzk1ODIzM2U0OTgwNWI0ZDY3Y2M5NDljMzQ1Y2Y3Y2M4ZDllMGE0ODM2MmMxZDZiM2I4MDQyNDM","altText":"120_7820756_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_7820756_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820756_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820756_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820756_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820756_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820756_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTQ1NXxpbWFnZS9qcGVnfGFETTJMMmd4WVM4eE5URTBOVE0wTmpNek5EYzFNQzh5TURBd1h6YzRNakEzTlRaZlJFVXVhbkJufGJiZjg5ZmY1MzIxOTgyZjQzNDFlMDllMzZmYzQ5M2U3Njg0MzNmN2MzNWQzMDZhYTU3MjNjYWMxYTk1ZmVjYmQ","altText":"2000_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_7820756_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ3OHxpbWFnZS9qcGVnfGFEQTNMMmd5TVM4eE5URTBOVE0wTmpVek1UTTFPQzh4TkRRd1h6YzRNakEzTlRaZlJFVXVhbkJufDY5NjllNDM0YWIyNGZhODI4MzZmNjBjYzRjYzdjNWJjM2YyODg1Zjk3NTIzYWM4N2MxYjQ3MDA0MDRkMDk4OTU","altText":"1440_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_7820756_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg4OHxpbWFnZS9qcGVnfGFHTTBMMmd5Tnk4eE5URTBOVE0wTmpjeU56azJOaTh4TWpnd1h6YzRNakEzTlRaZlJFVXVhbkJufGJkOWZiYTkxZmE3ZGNhZDRjYmYzYzRkYmQ4YjYxNmRkYzliZTA1ODk3NTI5YTYyZGRiYWFiODMwZmFiNGYxNGQ","altText":"1280_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_7820756_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDkyMHxpbWFnZS9qcGVnfGFHVmtMMmd5WWk4eE5URTBOVE0wTmpnNU1UZ3dOaTh4TURJMFh6YzRNakEzTlRaZlJFVXVhbkJufDBkODNiYjEwMzk2ZDFmZjJkOThhOWRiNGFjZTllY2QyMTQyNzdmODNkZjQyZDczYmIxZmQ2MWI1M2NiOTJmMTQ","altText":"1024_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_7820756_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTY3fGltYWdlL2pwZWd8YUdFNEwyZzNPUzh4TlRFME5UTTBOekF5TWpnM09DODNOamhmTnpneU1EYzFObDlFUlM1cWNHY3w3MjhmMDJhMWU0YTc4NWYwNTU4NGNiODZlYzBhNzFiYjEyMzdhN2ZlZmZhNTQ1MGRiNmM5OWY0ODlmYzRkYjZj","altText":"768_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_7820756_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjkwfGltYWdlL2pwZWd8YURVMkwyZzNZUzh4TlRFME5UTTBOekE0T0RReE5DODBPREJmTnpneU1EYzFObDlFUlM1cWNHY3xlZDRjMGMwNjg0NzVhYjE3MjZiN2ZlOTJhY2Y2YzgxZjhjODc1MjQ1NzhiYWI1N2EwNzYyNWRmZmNjNGM1NTI2","altText":"480_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_7820756_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTF8aW1hZ2UvanBlZ3xhRFkxTDJnNE1DOHhOVEUwTlRNME56SXhPVFE0Tmk4eU1EQmZOemd5TURjMU5sOUVSUzVxY0djfGE5NzRiNjNiOWQwYTc0MjRjMjM3YjJhNzJiNWVhNWNjZWM1ZjQ2MTczZTlhOWJkZDAwODdjYWI2YmIyMzAzMmY","altText":"200_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_7820756_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-7820756-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mjl8aW1hZ2UvanBlZ3xhR1kxTDJnNFlTOHhOVEUwTlRNME56VTBOekUyTmk4eE1qQmZOemd5TURjMU5sOUVSUzVxY0djfDM1NGRhNWRkYzk1ODIzM2U0OTgwNWI0ZDY3Y2M5NDljMzQ1Y2Y3Y2M4ZDllMGE0ODM2MmMxZDZiM2I4MDQyNDM","altText":"120_7820756_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_7820756_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDY4NXxpbWFnZS9qcGVnfGFHUXlMMmcwTVM4eE5URTBOVE0wTlRjME5Ea3lOZ3w5OGQ4ODVjNDgyNzNiNjc4OTc0MmExMWFkOGIwYzM0YWQ4YjE4OTg4YTVhMzQzMDQwOWMyODMwODI1ZjQ2MzI0","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"7820756_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyOTJ8aW1hZ2UvanBlZ3xhR0kyTDJneVlTOHhOVEUwTmpreU56azRNRFUzTkM4eU1EQXdYemc1TnpreU1qVmZSRVV1YW5CbnwwZmZiZTE3MjY4NDhkY2U1YjEyNjFjMWRhYjhiYWI0NzYwYTY2MDIyNTI5ZTMxOThkMTRhZjQ3MTNmZTM0M2U5","altText":"2000_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979225_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyOTJ8aW1hZ2UvanBlZ3xhR0kyTDJneVlTOHhOVEUwTmpreU56azRNRFUzTkM4eU1EQXdYemc1TnpreU1qVmZSRVV1YW5CbnwwZmZiZTE3MjY4NDhkY2U1YjEyNjFjMWRhYjhiYWI0NzYwYTY2MDIyNTI5ZTMxOThkMTRhZjQ3MTNmZTM0M2U5","altText":"2000_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979225_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyOTJ8aW1hZ2UvanBlZ3xhR0kyTDJneVlTOHhOVEUwTmpreU56azRNRFUzTkM4eU1EQXdYemc1TnpreU1qVmZSRVV1YW5CbnwwZmZiZTE3MjY4NDhkY2U1YjEyNjFjMWRhYjhiYWI0NzYwYTY2MDIyNTI5ZTMxOThkMTRhZjQ3MTNmZTM0M2U5","altText":"2000_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979225_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWaEwyZzVZUzh4TlRFME5qa3lPVFUxTXpRek9DOHlNREJmT0RrM09USXlOVjlFUlM1cWNHY3xhM2ZmZDdhZDlmMTM5YzFlNTBjM2I1NTE3MTE0MDNjMzg2NmE1NGQzZGM0YTg3YzczYzM1ZmM5Y2M2YTZiOGNj","altText":"200_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979225_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWaEwyZzVZUzh4TlRFME5qa3lPVFUxTXpRek9DOHlNREJmT0RrM09USXlOVjlFUlM1cWNHY3xhM2ZmZDdhZDlmMTM5YzFlNTBjM2I1NTE3MTE0MDNjMzg2NmE1NGQzZGM0YTg3YzczYzM1ZmM5Y2M2YTZiOGNj","altText":"200_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979225_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIyOTJ8aW1hZ2UvanBlZ3xhR0kyTDJneVlTOHhOVEUwTmpreU56azRNRFUzTkM4eU1EQXdYemc1TnpreU1qVmZSRVV1YW5CbnwwZmZiZTE3MjY4NDhkY2U1YjEyNjFjMWRhYjhiYWI0NzYwYTY2MDIyNTI5ZTMxOThkMTRhZjQ3MTNmZTM0M2U5","altText":"2000_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979225_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTg5MXxpbWFnZS9qcGVnfGFHTXpMMmd5Tmk4eE5URTBOamt5T0RJME1qY3hPQzh4TkRRd1h6ZzVOemt5TWpWZlJFVXVhbkJufGZlZmNiMjIyY2E5YzljMTIzYjQzY2RhNmE2MTBkYjYxN2I4NjEyYzhhYjRiOThlZDhkODhhNTNkNDNmZDMwNTI","altText":"1440_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979225_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTY4OHxpbWFnZS9qcGVnfGFEa3hMMmd6TUM4eE5URTBOamt5T0RVd05EZzJNaTh4TWpnd1h6ZzVOemt5TWpWZlJFVXVhbkJufDkwMjVkYTNiYmE0ZjdmMmEwMjIyNGZkNjNkOTBkZDkwMGE5NDJhNjEzNTBmZGQ5ZTRjNTM5Y2IwNmM3ZDY4MzM","altText":"1280_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979225_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjk2N3xpbWFnZS9qcGVnfGFERXdMMmd6T0M4eE5URTBOamt5T0RjMk56QXdOaTh4TURJMFh6ZzVOemt5TWpWZlJFVXVhbkJufGVmZjBhYzIxZThmNmNjNWEwOGVjMTc0MTdiMDFhMzUyMzJjZWY0MzBhYzNhYWM0NDgxYjJmZWY3NWZhYTAxZWU","altText":"1024_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979225_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA4M3xpbWFnZS9qcGVnfGFEaGhMMmc0T1M4eE5URTBOamt5T1RBeU9URTFNQzgzTmpoZk9EazNPVEl5TlY5RVJTNXFjR2N8MGVmOGFjNWQ3ZGVhZGU0M2VjNmU1NmU5YjZlZGE5NDZlNWRlZTdiYmI4YzM0Mjk3OTZlMmY4NzIxNTE1YTUwMA","altText":"768_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979225_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQwNXxpbWFnZS9qcGVnfGFHTXpMMmc1TXk4eE5URTBOamt5T1RNeU5EQTJNaTgwT0RCZk9EazNPVEl5TlY5RVJTNXFjR2N8YzExMTNlN2MwMTJjYTE2Mzk2NTM1MWQ5NzUyOTIzNjRiOTFhZWNlNmRmZjRjMzk0OWJhNmQ3M2Y3NjdmYmFjMg","altText":"480_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979225_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdWaEwyZzVZUzh4TlRFME5qa3lPVFUxTXpRek9DOHlNREJmT0RrM09USXlOVjlFUlM1cWNHY3xhM2ZmZDdhZDlmMTM5YzFlNTBjM2I1NTE3MTE0MDNjMzg2NmE1NGQzZGM0YTg3YzczYzM1ZmM5Y2M2YTZiOGNj","altText":"200_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979225_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979225-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDM2fGltYWdlL2pwZWd8YUdWbUwyZzFZUzh4TlRFME5qa3pNREUzTmpBek1DOHhNakJmT0RrM09USXlOVjlFUlM1cWNHY3xiYjYyYzg4NDljNTkxZDQzOWJjMDkyNDNmODhjYzdkZjY5MmE3ODdmOGU2NjVmMTNjMDhlZGE2ZDNmNmQ1YTdl","altText":"120_8979225_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979225_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjUwOTB8aW1hZ2UvanBlZ3xhR1UyTDJnME1pOHhOVEUwTmpreU56STFPVFkzT0F8Mjc4YjQwMmY0NWFlMDRmNDBiN2ZlMTliYTQzODFjMzk5MDEzZjBiYjI2YWQ0MWNmMWUzYmM4MTM5NmMwYzk4Nw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979225_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMXxpbWFnZS9qcGVnfGFETmtMMmcwTXk4eE5URTBOamt5TnpJeU5qa3hNQzh5TURBd1h6ZzVOemt5TWpSZlJFVXVhbkJufDIzMzAzZTAwNjI3N2NkNzk5MWY3ZjhmMzc5NjFjNGM4YTVmZGQ5N2M4NzFlMTdkMjQyYTgyZjBkOTQxMjUxNjA","altText":"2000_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979224_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMXxpbWFnZS9qcGVnfGFETmtMMmcwTXk4eE5URTBOamt5TnpJeU5qa3hNQzh5TURBd1h6ZzVOemt5TWpSZlJFVXVhbkJufDIzMzAzZTAwNjI3N2NkNzk5MWY3ZjhmMzc5NjFjNGM4YTVmZGQ5N2M4NzFlMTdkMjQyYTgyZjBkOTQxMjUxNjA","altText":"2000_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979224_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMXxpbWFnZS9qcGVnfGFETmtMMmcwTXk4eE5URTBOamt5TnpJeU5qa3hNQzh5TURBd1h6ZzVOemt5TWpSZlJFVXVhbkJufDIzMzAzZTAwNjI3N2NkNzk5MWY3ZjhmMzc5NjFjNGM4YTVmZGQ5N2M4NzFlMTdkMjQyYTgyZjBkOTQxMjUxNjA","altText":"2000_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979224_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwfGltYWdlL2pwZWd8YURZeUwyZ3pOeTh4TlRFME5qa3lPRGN3TVRRM01DOHlNREJmT0RrM09USXlORjlFUlM1cWNHY3wyYTMxZDdkMmZlMjgzNjQxY2Y1NzA3NDg3NTgyYjE5NzczYzllYTIyYmZjMzZmZTYwMDc0OWFlZjY0MTYwYWMx","altText":"200_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979224_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwfGltYWdlL2pwZWd8YURZeUwyZ3pOeTh4TlRFME5qa3lPRGN3TVRRM01DOHlNREJmT0RrM09USXlORjlFUlM1cWNHY3wyYTMxZDdkMmZlMjgzNjQxY2Y1NzA3NDg3NTgyYjE5NzczYzllYTIyYmZjMzZmZTYwMDc0OWFlZjY0MTYwYWMx","altText":"200_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979224_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTIyMXxpbWFnZS9qcGVnfGFETmtMMmcwTXk4eE5URTBOamt5TnpJeU5qa3hNQzh5TURBd1h6ZzVOemt5TWpSZlJFVXVhbkJufDIzMzAzZTAwNjI3N2NkNzk5MWY3ZjhmMzc5NjFjNGM4YTVmZGQ5N2M4NzFlMTdkMjQyYTgyZjBkOTQxMjUxNjA","altText":"2000_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979224_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMzY4OXxpbWFnZS9qcGVnfGFERTFMMmd6WXk4eE5URTBOamt5TnpRMU5qSTROaTh4TkRRd1h6ZzVOemt5TWpSZlJFVXVhbkJufGYwZTNiZDZjNzYyMjAxYWI0MGY0NzVlZGVkZDc0ZWQ4MGFkNDBmODEzM2JjMWNiYTBjZGRiNzg0ODFmZmFkZDY","altText":"1440_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979224_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzk0OXxpbWFnZS9qcGVnfGFEUTNMMmd6TWk4eE5URTBOamt5TnpjeE9EUXpNQzh4TWpnd1h6ZzVOemt5TWpSZlJFVXVhbkJufGM4ZTkxY2M5ZDM0ZTQ4M2JiYWFhMWMyNWRkZjhjYThkNWE3MjkzOTdlMDhiN2FhMDFhZGRjYTBjODgwNTU5ZGU","altText":"1280_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979224_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc2M3xpbWFnZS9qcGVnfGFEYzJMMmd5WWk4eE5URTBOamt5TnpreE5UQXpPQzh4TURJMFh6ZzVOemt5TWpSZlJFVXVhbkJufGZjYzRkNDVlYzRlM2E0YzQxZWFjODJkNjJiZTRjODgwYjU1NzRlYzdiMDMyZWFiNjMyYjA3ZWUyMWI5ZmEzMDY","altText":"1024_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979224_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUxM3xpbWFnZS9qcGVnfGFHSXlMMmd5TXk4eE5URTBOamt5T0RFM056RTRNaTgzTmpoZk9EazNPVEl5TkY5RVJTNXFjR2N8YjE0OTRiNDgzMjk4NmM0ZGI2YmE4NGM5ZDMxMGMyZDk5MGRmMTE5NzY4ZWM3ZWI1YzRlNDZmOTNiZGQ2NTYwYQ","altText":"768_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979224_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTA3fGltYWdlL2pwZWd8YURneEwyZ3laQzh4TlRFME5qa3lPRFF6T1RNeU5pODBPREJmT0RrM09USXlORjlFUlM1cWNHY3w4NmZhNDU3ZjllZWYxYjljMTU2ZTdlYjhmYzFiYzM5MDkyOTA0ZjdkZDgzMDlkNGE3NzkzOTdhZWRjNWUzMzI4","altText":"480_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979224_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDEwfGltYWdlL2pwZWd8YURZeUwyZ3pOeTh4TlRFME5qa3lPRGN3TVRRM01DOHlNREJmT0RrM09USXlORjlFUlM1cWNHY3wyYTMxZDdkMmZlMjgzNjQxY2Y1NzA3NDg3NTgyYjE5NzczYzllYTIyYmZjMzZmZTYwMDc0OWFlZjY0MTYwYWMx","altText":"200_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979224_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979224-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTR8aW1hZ2UvanBlZ3xhRGN3TDJnNU5DOHhOVEUwTmpreU9UTTRPVFU1T0M4eE1qQmZPRGszT1RJeU5GOUVSUzVxY0djfGFhMzFkMjc0NTk3ZGU1YWEzYjg0NGQ2N2E2YzU2MWRjMGFmNGQ0ZGRmZjM3ZGQ0MmVlMjBjYjlmZGQzZDIxMjM","altText":"120_8979224_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979224_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDg3Mzh8aW1hZ2UvanBlZ3xhRFEyTDJnNVppOHhOVEUwTmpreU5qWXpOekE0Tmd8ODg5ZTI2ODM5MTljMTVkMWNlOGY1YTBmNWMxNDE3Yzk0ZWRjYjZjMWZmOWUwYTU3NTdmYTQ0MWNjYzIyNGRhMg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979224_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzYwOHxpbWFnZS9qcGVnfGFHTTRMMmcyWXk4eE5URTBOVE14TVRFME1Ua3hPQzh5TURBd1h6ZzVOemt5TWpaZlJFVXVhbkJufGNlZWFlMTFmZDc5ZWMyODE2YjliMmY2YjM5ZTI4YTI5NzY0YWZlMjViNDdlOWYyY2UwNTA0MDQzNTM5ZDdiOTU","altText":"2000_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979226_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzYwOHxpbWFnZS9qcGVnfGFHTTRMMmcyWXk4eE5URTBOVE14TVRFME1Ua3hPQzh5TURBd1h6ZzVOemt5TWpaZlJFVXVhbkJufGNlZWFlMTFmZDc5ZWMyODE2YjliMmY2YjM5ZTI4YTI5NzY0YWZlMjViNDdlOWYyY2UwNTA0MDQzNTM5ZDdiOTU","altText":"2000_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979226_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzYwOHxpbWFnZS9qcGVnfGFHTTRMMmcyWXk4eE5URTBOVE14TVRFME1Ua3hPQzh5TURBd1h6ZzVOemt5TWpaZlJFVXVhbkJufGNlZWFlMTFmZDc5ZWMyODE2YjliMmY2YjM5ZTI4YTI5NzY0YWZlMjViNDdlOWYyY2UwNTA0MDQzNTM5ZDdiOTU","altText":"2000_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979226_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEwfGltYWdlL2pwZWd8YUdReUwyZzFZaTh4TlRFME5UTXhNVFl6TXpRek9DOHlNREJmT0RrM09USXlObDlFUlM1cWNHY3w0YWVkZTNkNjNmMzUwYmVhMjQxOWM0Nzk2MzRmYTdlMTZkODU3ODFlMDRiY2U4YmRhYjkwOGY4Mzk2YTk3OWYy","altText":"200_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979226_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEwfGltYWdlL2pwZWd8YUdReUwyZzFZaTh4TlRFME5UTXhNVFl6TXpRek9DOHlNREJmT0RrM09USXlObDlFUlM1cWNHY3w0YWVkZTNkNjNmMzUwYmVhMjQxOWM0Nzk2MzRmYTdlMTZkODU3ODFlMDRiY2U4YmRhYjkwOGY4Mzk2YTk3OWYy","altText":"200_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979226_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzYwOHxpbWFnZS9qcGVnfGFHTTRMMmcyWXk4eE5URTBOVE14TVRFME1Ua3hPQzh5TURBd1h6ZzVOemt5TWpaZlJFVXVhbkJufGNlZWFlMTFmZDc5ZWMyODE2YjliMmY2YjM5ZTI4YTI5NzY0YWZlMjViNDdlOWYyY2UwNTA0MDQzNTM5ZDdiOTU","altText":"2000_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8979226_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTM2OHxpbWFnZS9qcGVnfGFHUTVMMmcyWmk4eE5URTBOVE14TVRBM05qTTRNaTh4TkRRd1h6ZzVOemt5TWpaZlJFVXVhbkJufDIyMTdkNThmYTUyNDEzMGVkMGI4Yjc0MGY5ZjljNzk5NzBjY2QwMWM2NjU0MjczNjNjNDYzNTRjYWI4ZTE5NWQ","altText":"1440_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8979226_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTEyOHxpbWFnZS9qcGVnfGFEVm1MMmcyT1M4eE5URTBOVE14TVRJME1ESXlNaTh4TWpnd1h6ZzVOemt5TWpaZlJFVXVhbkJufDZiY2ZhNTBhMDFiMDMyOGE0Yjg1ZmQwMDNlYTU3NWY0YzU0NmNhODFkYWEyNmExODBjZTcwOWJiNTMwNDA3Y2Q","altText":"1280_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8979226_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTM5OHxpbWFnZS9qcGVnfGFEQmlMMmcyTmk4eE5URTBOVE14TVRNek9EVXlOaTh4TURJMFh6ZzVOemt5TWpaZlJFVXVhbkJufGZjZDViNGQ5NzdmZjk1MDI4YzZjODEyOWQ4YzY1ZDYxOWQ5OTZjZDhmYjRkOTZhNWM2ODdhNWRhMWIwZGY3Yzk","altText":"1024_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8979226_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI2MHxpbWFnZS9qcGVnfGFHRXpMMmcyTWk4eE5URTBOVE14TVRRek5qZ3pNQzgzTmpoZk9EazNPVEl5Tmw5RVJTNXFjR2N8MThlYTg5NjNkY2NlNDQzNjI0ZjNkMTVjZDI5MmNjYzFlN2YzM2IyNDdiYzRkOGFkZGZlZGNmNWUwM2VmYWU4ZQ","altText":"768_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8979226_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NzY0fGltYWdlL2pwZWd8YUROaEwyZzFaaTh4TlRFME5UTXhNVFV6TlRFek5DODBPREJmT0RrM09USXlObDlFUlM1cWNHY3wxM2I4NWMzMjdmNDliYjUzMWVhMmM3MjBkODEyOTVjODRkMzhkMzE2NTUzNWQwMzJkMzQ3YTNhNjk3ZDIwZWQx","altText":"480_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8979226_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEwfGltYWdlL2pwZWd8YUdReUwyZzFZaTh4TlRFME5UTXhNVFl6TXpRek9DOHlNREJmT0RrM09USXlObDlFUlM1cWNHY3w0YWVkZTNkNjNmMzUwYmVhMjQxOWM0Nzk2MzRmYTdlMTZkODU3ODFlMDRiY2U4YmRhYjkwOGY4Mzk2YTk3OWYy","altText":"200_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8979226_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8979226-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEyfGltYWdlL2pwZWd8YUdGa0wyZzFNUzh4TlRFME5UTXhNVGt5T0RNMU1DOHhNakJmT0RrM09USXlObDlFUlM1cWNHY3xmNzZlOTFhMjgxOGU2NjUzMWZlZjJmOTNjOWFjMTQ1N2ZhMjFjMmNkYmZmOWFjNjgxZDE1NDNiYmIzYWZiYWEy","altText":"120_8979226_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8979226_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI0OTR8aW1hZ2UvanBlZ3xhRE14TDJoaVlTOHhOVEUwTlRNMk5UQTBOVEkzT0F8OWZiNzM4ZGVkY2M4MzM3OTQ0Njc2OWQwYWU0OThiODg2N2I2NTkyMTQ1NTliZmVjOTYzNWQ3YjVkNmE3ZDBkNg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8979226_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFHVm1MMmcwTlM4eE5URTBOVE0xT0RJeU9UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8Mjk5Zjg2YmFiYTc4N2Q5OGRkNGJhNmZlMTdkNDk1M2FlNTJiNjRhZmY1YzAwYWNjNDM0OTU3NGMzY2E0MjEyYw","altText":"2000_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFHVm1MMmcwTlM4eE5URTBOVE0xT0RJeU9UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8Mjk5Zjg2YmFiYTc4N2Q5OGRkNGJhNmZlMTdkNDk1M2FlNTJiNjRhZmY1YzAwYWNjNDM0OTU3NGMzY2E0MjEyYw","altText":"2000_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFHVm1MMmcwTlM4eE5URTBOVE0xT0RJeU9UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8Mjk5Zjg2YmFiYTc4N2Q5OGRkNGJhNmZlMTdkNDk1M2FlNTJiNjRhZmY1YzAwYWNjNDM0OTU3NGMzY2E0MjEyYw","altText":"2000_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzB8aW1hZ2UvanBlZ3xhREEzTDJnek5TOHhOVEUwTlRNMU9UY3pOamcyTWk4eU1EQmZNREl3TURBd01USXdNREF4WTJReFpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjRkZTdhOTlmYzQ5ZTgzZmZmZmYzMjc4M2FhYzc3NWVjY2ZkNzM3OTEzZGZlZjgzYjk1ZjNjOTdiMDU3MTlkZQ","altText":"200_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzB8aW1hZ2UvanBlZ3xhREEzTDJnek5TOHhOVEUwTlRNMU9UY3pOamcyTWk4eU1EQmZNREl3TURBd01USXdNREF4WTJReFpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjRkZTdhOTlmYzQ5ZTgzZmZmZmYzMjc4M2FhYzc3NWVjY2ZkNzM3OTEzZGZlZjgzYjk1ZjNjOTdiMDU3MTlkZQ","altText":"200_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFHVm1MMmcwTlM4eE5URTBOVE0xT0RJeU9UVXpOQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8Mjk5Zjg2YmFiYTc4N2Q5OGRkNGJhNmZlMTdkNDk1M2FlNTJiNjRhZmY1YzAwYWNjNDM0OTU3NGMzY2E0MjEyYw","altText":"2000_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFERmtMMmcwTWk4eE5URTBOVE0xT0RNMk1EWXdOaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8MWQ3NzAwMmQzYWU4OGMwYTdjZWVjNDU4ZWUxMzU1ZDQzODA1NDZlOWZhZmUxNWM3Yjg0ZGI3MTVkMzI3NzM3Zg","altText":"1440_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI3M3xpbWFnZS9qcGVnfGFEaG1MMmd6TkM4eE5URTBOVE0xT0RjMU16Z3lNaTh4TWpnd1h6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NzNiMDg5YWYzNDE1NDU0OWY0MjhhY2EyYTNhNmZlMWY3N2U1N2JmMmY4YzRlNGE4MThmZjU4N2YxMTQ3ODY1YQ","altText":"1280_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzOXxpbWFnZS9qcGVnfGFHVTVMMmd4WXk4eE5URTBOVE0xT1RBeE5UazJOaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV05rTVdVd01EQXhNREJpTmw5RVJTNXFjR2N8NmMxNjg0NTFjOGUyYjRjYTVlMTk1ZDQ3NjMyYmY4YzBmNTQxYjUwNjA1MmQ3YmFiOTI3OWFkNjIyYjVjZDhiYg","altText":"1024_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM3N3xpbWFnZS9qcGVnfGFHSmhMMmd5TXk4eE5URTBOVE0xT1RJeE1qVTNOQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZMlF4WlRBd01ERXdNR0kyWDBSRkxtcHdad3w0ZjZiMWNhNTg1ZWFkNzA0MmY0ZDQyZTMxYTYzY2ExMWEwMzQ0ODFhOGM0ZTFmOWM2NzhkODFhNTcxNDdhNmUx","altText":"768_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTU3fGltYWdlL2pwZWd8YURNNEwyZ3lZaTh4TlRFME5UTTFPVFEzTkRjeE9DODBPREJmTURJd01EQXdNVEl3TURBeFkyUXhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDIyOWQ0MDUyMmQ0YmVlNjdkZGMxNmQ3ZWRiMzk5YTEzZWFmMjA4Yzc4MmIxOTU3Zjg0NzUxY2JlNmU2ODI0Mjk","altText":"480_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NzB8aW1hZ2UvanBlZ3xhREEzTDJnek5TOHhOVEUwTlRNMU9UY3pOamcyTWk4eU1EQmZNREl3TURBd01USXdNREF4WTJReFpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8NjRkZTdhOTlmYzQ5ZTgzZmZmZmYzMjc4M2FhYzc3NWVjY2ZkNzM3OTEzZGZlZjgzYjk1ZjNjOTdiMDU3MTlkZQ","altText":"200_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001cd1e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU3fGltYWdlL2pwZWd8YURZNEwyaGpNQzh4TlRFME5UTTJNRE01TWpJeU1pOHhNakJmTURJd01EQXdNVEl3TURBeFkyUXhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDMyYjQ1NWI5YzgzN2ZlOGU5NzFmMjA0NmIzZTNlYmVlNjBjZWE1OTVkMjI3ZTJkMjhkNWEyMGIxNDFkMmM3YTU","altText":"120_020000120001cd1e000100b6_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001cd1e000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0MTY1OHxpbWFnZS9qcGVnfGFHWTJMMmhoTkM4eE5URTBOVE0xTnpVM05ERTNOQXxjMzk5NzgwMjhjMTQ4MmU1NWZjNzc5MjY3ZDg5OTU2MTQ2NjFjMmY5YzU3ODg3NmQwYWFlOWMxM2M1MDc5NTFh","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001cd1e000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20043","name":"WINSTA® RD","url":"/c/winsta-rd","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-rd","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"774-9993/107-301","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_107-301","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["774-9993/107-301","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454322892","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20043","name":"WINSTA® RD","url":"/c/winsta-rd","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-rd","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® RD","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51176718","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® RD
Item no. 774-9993/107-301
pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black