{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 5 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with strain relief</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating allows installation of fine-stranded and solid conductors. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. With <i>WINSTA</i>® RD, we have introduced a product line that fits like a glove into conduits or boreholes thanks to its design. According to the European CPR, the fire class of the cables used in construction is essential for building safety as well. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Now you can also reduce installation expenses without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9993/206-502",
"sku" : "774-9993/206-502",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820759-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDZ8aW1hZ2UvanBlZ3xhRGhoTDJnMk5DOHhNek14TXpVNU9ETTVNRE13TWk4eU1EQmZOemd5TURjMU9WOUVSUzVxY0djfDg2OTE0ZDRjYWZlZDAwYWVhYmY5MGVmM2I3MWMyODBjMTQxZTNlNTFmY2FjNDhmNjJlNDJiYTkyZmU1MjdkOWM",
"gtin13" : "4045454323479",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/774-9993_206-502"
}