Select language
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Socket/open-ended; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 2 m; 1,50 mm²; blue", "description" : "<h2>Cable assembly <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly I coding supports fast, reliable installation. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP40. Users' hands and tools will never come into contact with live elements. I coding in blue is used to identify <i>WINSTA</i>® MINI pluggable installation connectors, which are used primarily in automation of buildings for controlling lighting. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for installations when very little room is available. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a free end. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Now you can also lower installation costs without compromising safety and quality: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with I coding for controlling light (DALI standard)</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "891-8982/116-201", "sku" : "891-8982/116-201", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0003d82f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDd8aW1hZ2UvanBlZ3xhR1JsTDJnNU5pOHhNek14TXpFNE9UY3dOemd3Tmk4eU1EQmZNREl3TURBd01HUXdNREF6WkRneVpqQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWFkMjdhYjcxOWM3ZGY2MDgxMzhjYmNiMjZhZTc4NzEyZjY4ZDBhZGFkYmEyZmUxN2RjNmVkYzM4ZTFhZjUxNg", "gtin13" : "4055143391689", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-connecting-cable/p/891-8982_116-201" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MINI Item no. 891-8982/116-201

pre-assembled connecting cable; Eca; Socket/open-ended; 2-pole; Cod. I; H05Z1Z1-F 2 x 1,50 mm²; 2 m; 1,50 mm²; blue

Item no. 891-8982/116-201
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 891-8982/116-201
pre-assembled connecting cable
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
PU (SPU): 1 Piece