[ { "uid": "link_contact", "linkName": "Contact", "url": "/mx-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 4 m; 2,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly rated current 20 A. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow resource-efficient, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Standard mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line guarantees maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility for meeting all installation requirements. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings, too. For houses with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for any mains application</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "771-9995/007-401", "sku" : "771-9995/007-401", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003c275000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhR001TDJoaE1pOHhORFk0TnpFek1EQTVNVFUxTUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpJM05UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NDgyM2M4YTM4YjUxZmNjMjQ5NDAyYzI5MzVlYzU4ZTNkMTZlMTcxMjNhOWRlMzFkM2MxN2VlZTllY2Q1MWEwNQ", "gtin13" : "4044918588638", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9995_007-401" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-9995/007-401

pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 4 m; 2,50 mm²; black

Item no. 771-9995/007-401
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9995/007-401
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece