[ { "uid": "link_contact", "linkName": "Contact", "url": "/mx-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 6 m; 2,50 mm²; black", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI A coding</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly 5-pole is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in seconds. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money. According to the European CPR, the fire class of the cables used in construction is critical for building safety, too. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising quality and safety: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a large number of uses</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>", "mpn" : "771-9995/007-601", "sku" : "771-9995/007-601", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003c275000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDJ8aW1hZ2UvanBlZ3xhR001TDJoaE1pOHhORFk0TnpFek1EQTVNVFUxTUM4eU1EQmZNREl3TURBd01ESXdNREF6WXpJM05UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NDgyM2M4YTM4YjUxZmNjMjQ5NDAyYzI5MzVlYzU4ZTNkMTZlMTcxMjNhOWRlMzFkM2MxN2VlZTllY2Q1MWEwNQ", "gtin13" : "4044918588676", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9995_007-601" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item no. 771-9995/007-601

pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 6 m; 2,50 mm²; black

Item no. 771-9995/007-601
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 771-9995/007-601
pre-assembled interconnecting cable
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece