{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 1 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly with locking latch. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. This product meets all the relevant fire protection requirements of fire class E; therefore it can be used in domains where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with S coding for AC applications of distributed components</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "774-9973/006-105",
"sku" : "774-9973/006-105",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820746-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDV8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhNek14TXpZd05qQTVNRGM0TWk4eU1EQmZOemd5TURjME5sOUVSUzVxY0djfDRhN2IyOTVkYjU2YjFiZjE5ZGY3ZTc4YjExMjdiNzgzNWQ2MWM3MTcyODI3ZmZjYjJkOTYyYjc4YWEzOTZkYzc",
"gtin13" : "4055143145466",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9973_006-105"
}