{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 3 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly with protection against mismating provides the foundation for assembly of solid and fine-stranded conductors. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. According to the European CPR, the fire class of the cables used for construction is decisive for building safety, too. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation expenses without compromising quality and safety: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with S coding for use in components such as motors or frequency converters</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "774-9973/006-305",
"sku" : "774-9973/006-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820746-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDV8aW1hZ2UvanBlZ3xhRGszTDJnNVpTOHhNek14TXpZd05qQTVNRGM0TWk4eU1EQmZOemd5TURjME5sOUVSUzVxY0djfDRhN2IyOTVkYjU2YjFiZjE5ZGY3ZTc4YjExMjdiNzgzNWQ2MWM3MTcyODI3ZmZjYjJkOTYyYjc4YWEzOTZkYzc",
"gtin13" : "4050821683919",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9973_006-305"
}