{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD rated current 16 A</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® RD cable assembly 3-pole. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. <i>WINSTA</i>® RD: Solutions from this product line fit into drill holes and conduits with diameters up to 20 mm. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>saves time, since no wiring is required at the construction site</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/006-102",
"sku" : "774-9993/006-102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820758-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTR8aW1hZ2UvanBlZ3xhRFkxTDJnelpTOHhNek14TXpZd09ETXhPVEF3Tmk4eU1EQmZOemd5TURjMU9GOUVSUzVxY0djfDRjYjVhOGUzZGVmN2E4ZGEyZDZmOTM3YzMxYjQzMjg3NzczZWQ2MjBiYTZiNjJkNTQyZGM1MWU1ZTJmZmQxYmY",
"gtin13" : "4045454320454",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_006-102"
}