{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD 3-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® RD cable assembly with protection type IP20. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector is used for electrical currents up to 20 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® RD: Solutions from this product line are suitable for drill holes and conduits with diameters up to 20 mm. This product meets all the mandatory fire protection requirements of fire class E; therefore it can be used in areas where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are available. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose durability and quality – with marking from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>suitable for any application</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "774-9993/007-301",
"sku" : "774-9993/007-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820749-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTV8aW1hZ2UvanBlZ3xhRE5tTDJobU55OHhNek14TXpZd01EVTFNams1TUM4eU1EQmZOemd5TURjME9WOUVSUzVxY0djfGNkYjBhMzNmMjMwNjRlMzVkMzkzN2I4ZTA1MGYyYTY3ZWVkNjg0OGRjNmFhMjFmNmU1MTEzN2Y3ZDA2OWRhYjk",
"gtin13" : "4045454320683",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_007-301"
}