{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 5 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® RD cable assembly 3-pole supports rapid, correct installation. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. This pluggable installation connector can be used for a load of up to 20 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® RD features a round design that is perfect for use in conduits with an inner diameter of 20 mm, such as in the prefabricated house sector. According to the European CPR, the fire class of the cables used in construction is decisive for the safety of buildings, too. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A socket and a plug are available. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/007-501",
"sku" : "774-9993/007-501",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820749-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTV8aW1hZ2UvanBlZ3xhRE5tTDJobU55OHhNek14TXpZd01EVTFNams1TUM4eU1EQmZOemd5TURjME9WOUVSUzVxY0djfGNkYjBhMzNmMjMwNjRlMzVkMzkzN2I4ZTA1MGYyYTY3ZWVkNjg0OGRjNmFhMjFmNmU1MTEzN2Y3ZDA2OWRhYjk",
"gtin13" : "4045454320720",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_007-501"
}