{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 7 m; 2,50 mm²; black",
"description" : "<h2>Cable assembly <i>WINSTA</i>® RD with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® RD cable assembly rated current 20 A. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 20 A – therefore it is suitable for robust loads. With <i>WINSTA</i>® RD, we have created a product line that fits perfectly into conduits or boreholes thanks to its design. Of course, the safety of buildings must always be ensured, even after the electrical installation has been performed. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are available. The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose durability and quality – with fire class E from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>products perfectly tailored to your requirements guarantee safe use</li><li>with A coding for a great number of applications</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "774-9993/007-701",
"sku" : "774-9993/007-701",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7820749-DE.jpg?context=bWFzdGVyfGltYWdlc3w2OTV8aW1hZ2UvanBlZ3xhRE5tTDJobU55OHhNek14TXpZd01EVTFNams1TUM4eU1EQmZOemd5TURjME9WOUVSUzVxY0djfGNkYjBhMzNmMjMwNjRlMzVkMzkzN2I4ZTA1MGYyYTY3ZWVkNjg0OGRjNmFhMjFmNmU1MTEzN2Y3ZDA2OWRhYjk",
"gtin13" : "4045454320768",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/pre-assembled-interconnecting-cable/p/774-9993_007-701"
}