{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. B; 4,00 mm²; pink",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket 3-pole. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to various requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for process control, for example, for lighting or in data networks. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with B coding for use in process automation, such as lighting technology, for instance</li><li>custom-engineered solutions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-783",
"sku" : "770-783",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003efb9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjU4fGltYWdlL2pwZWd8YURRM0wyaGlOQzh4TkRBd01qZzJOamswTmpBM09DOHlNREJmTURJd01EQXdNVEl3TURBelpXWmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGFlMjNlMDQwZGJjZmMwZjJmZmU1NGVmMzQ0ZTExMDkzODY4YWMzN2MzYWQ0YzVkOTIxNTIxNzkzYjFlYzZmMDM",
"gtin13" : "4050821458203",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/mx-en/pluggable-connectors/snap-in-socket/p/770-783"
}