[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Applikasjonsnotater","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Bygning","id":4,"type":"QUICKLINKS"}]
[]
Data sheet

Datablad 221-422

Splicing connector with levers, 221 Series, transparent



Our splicing connector with levers (item number 221-422) ensures effortless electrical installations. From intercom system wiring to electric ovens—connecting various conductor types is quick and easy with WAGO's compact 221 Series splicing connector. This splicing connector has a rated voltage of 450 V and can handle currents up to 32 A, making it suitable for high-load applications. Strip lengths must be 11 mm when connecting conductors to splicing connector with levers. This product features conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. The dimensions are 13.2 x 8.4 x 18.6 mm (width x height x depth). Splicing connector with levers is suitable for conductor cross sections ranging from 0.2 mm² to 4 mm².


WAGO's 221 Series Splicing Connector with levers impresses with its innovative design for different conductor cross-sections. That’s why WAGO's lever-equipped splicing connector holds a unique trademark within electrical interconnection technology. The flat levers, which fit seamlessly into the 221’s base, act like a cast when closed and can be positioned neatly in any housing without disturbing edges. Due to the wide design of each leaver, they can all be operated perfectly without tools for convenient conductor terminations. The transparent housing displays robust technology and enables immediate visual inspection for the correct contact of solid, stranded and fine-stranded conductors. Resembling piano keys, the levers' design perfectly combines the functional and aesthetic connection technology "Made by WAGO."


In addition to regranulate, the new Green Range Splicing Connector with levers consists of 77% bio-circular PC (housing) and at least 27% recycled PBT (levers). This product is designed for specific Ex applications (please refer to the product datasheet).