[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Applikasjonsnotater","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Bygning","id":4,"type":"QUICKLINKS"}]
[]
Data sheet

Datablad 221-425

Splicing connector with levers, 221 Series, lever



Enjoy convenient electrical installations with splicing connector with levers (item number 221-425). From intercom system wiring to electric ovens—connecting various conductor types is quick and easy with WAGO's practical 221 Series splicing connector. Rated current and voltage are important parameters when choosing a splicing connector, as they indicate possible applications and uses. This product has a rated voltage of 450 V and a rated current of 32 A, making it suitable for high-load applications. Strip lengths must be 11 mm when connecting conductors to splicing connector with levers. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 30 x 8.4 x 18.6 mm (width x height x depth). Depending on the type of conductor, splicing connector with levers is designed for conductor cross sections ranging from 0.2 mm² to 4 mm².


WAGO's 221 Series Splicing Connector with levers impresses with its innovative design for different conductor cross-sections. That’s why WAGO's lever-equipped splicing connector holds a unique trademark within electrical interconnection technology. The flat levers, which fit seamlessly into the 221’s base, act like a cast when closed and can be positioned neatly in any housing without disturbing edges. Due to the wide design of each leaver, they can all be operated perfectly without tools for convenient conductor terminations. The transparent housing displays robust technology and enables immediate visual inspection for the correct contact of solid, stranded and fine-stranded conductors. Resembling piano keys, the levers' design perfectly combines the functional and aesthetic connection technology "Made by WAGO."


In addition to regranulate, the new Green Range Splicing Connector with levers consists of 77% bio-circular PC (housing) and at least 27% recycled PBT (levers). This product is designed for specific Ex applications (please refer to the product datasheet).