MCS MIDI
Elementnr. 721-606/019-000
1-leder hannkobling; CAGE CLAMP®; 2,5 mm²; Stiftavstand 5 mm; 6-polet; 100% beskyttet mot feilkobling; klemmekrage; 2,50 mm²; lysegrå



Dimensions in mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L – 0.2 mm
L5 = L2 + 5.8 mm
L6 = L2 + 11.8 mm
L = (pole no. – 1) x pin spacing + 8.2 mm
L2 = L – 0.2 mm
L5 = L2 + 5.8 mm
L6 = L2 + 11.8 mm