[{"term":"Clădiri","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Biblioteci_BA","id":2,"type":"QUICKLINKS"},{"term":"Note privind aplicaţia","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Reglete de conexiuni PCB; 16 mm²; Distanţă între pini 15 mm; 3 poli; CAGE CLAMP®; opţiune de punere în comun; 16,00 mm²; gri",
"description" : "<h2>PCB terminal block, 745 Series, with 15 mm pin spacing</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 745-603/006-000). It offers the flexibility needed for different mounting types. This PCB terminal block has a rated voltage of 1000 V and can handle currents up to 76 A, making it ideal for high-load applications. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes CAGE CLAMP®. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. The item's dimensions are 41.7 x 33.5 x 33.4 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². Up to three potentials / three poles can be connected to this terminal strip using three clamping points on one level. The clamping spring is made of chrome-nickel spring steel (CrNi), the gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. An operating tool is used to operate this PCB terminal block. THT is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 45°.. The solder pins, which are 1.2 x 1.6 mm in cross-section and 6.5 mm long, are arranged over the entire terminal strip (in-line). There are four solder pins per potential.<br/>",
"mpn" : "745-603/006-000",
"sku" : "745-603/006-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0002dae8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk3fGltYWdlL2pwZWd8YUdKbUwyZ3hZaTh4TkRZNE56WTFPREl4TXpRd05pOHlNREJmTURJd01EQXdNR1F3TURBeVpHRmxPREF3TURFd01HSTJYMFJGTG1wd1p3fDA4MDQ4YTY3ZWJjNmUyZThlYzFhZTkzYTUzMDBjNWI5ZThlZThkNmRiY2ZhZWY1MzRjOGE4YWRmMDdhZjEyZDI",
"gtin13" : "4044918302968",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/ro/pcb-terminal-blocks-and-pluggable-connectors/terminal-strip-with-jumper-slot/p/745-603_006-000"
}