[{"term":"Clădiri","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Biblioteci_BA","id":2,"type":"QUICKLINKS"},{"term":"Note privind aplicaţia","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Regletă de conexiuni THR PCB; buton cu reţinere; 1,5 mm²; Distanţă între pini 3,5 mm; 4 poli; CAGE CLAMP® înclichetare; 1,50 mm²; negru",
"description" : "<ul><li>Ideal for compact device connection, panel feedthrough and tight spaces</li><li>Push-in CAGE CLAMP® termination of solid and ferruled fine-stranded conductors</li><li>SMD and THR variants available</li><li>Push-button moves in direction of conductor connection</li><li>Conductor connection and mating direction parallel or perpendicular to the PCB</li><li>Optionally available with in-line or staggered pins (3.5 and 5 mm pin spacing)</li></ul>",
"mpn" : "2086-1104",
"sku" : "2086-1104",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8683816-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjI5NXxpbWFnZS9qcGVnfGFEUTVMMmd5TVM4eE16YzJNekl6T0RVMU9UYzNOQzh5TURCZk9EWTRNemd4Tmw5RVJTNXFjR2N8NTRjOTU3Njg5NTJlN2IyOTkyNzZmMDBmZGQwMDg3N2JmMzhhZDgzYTI2NjM0YjEyZjBjZjU3MjVkOGEwMjViMA",
"gtin13" : "4066966001525",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/ro/pcb-terminal-blocks-and-pluggable-connectors/thr-pcb-terminal-block/p/2086-1104"
}