MCS MIDI Classic
Nr. articol 231-209/031-000
Conector mamă cu 1 conductor; CAGE CLAMP®; 2,5 mm²; Distanţă între pini 7,5 mm; 9 poli; colier de prindere; gri



Dimensions in mm
L = (pole no. – 1) x pin spacing + 5 mm
L1 = L + 3 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2- to 3-pole female connectors – one latch only
L = (pole no. – 1) x pin spacing + 5 mm
L1 = L + 3 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2- to 3-pole female connectors – one latch only