MCS MIDI
Nr. articol 721-112/026-000
Conector mamă cu 1 conductor; CAGE CLAMP®; 2,5 mm²; Distanţă între pini 5 mm; 12 poli; Protejate 100 % contra necorespondenţei; 2,50 mm²; gri deschis



Dimensions in mm
L = (pole no. x pin spacing) + 1.5 mm
2-pole female connectors – one latch only
L = (pole no. x pin spacing) + 1.5 mm
2-pole female connectors – one latch only