MCS MIDI
Nr. articol 721-116/027-000
Conector mamă cu 1 conductor; CAGE CLAMP®; 2,5 mm²; Distanţă între pini 5 mm; 16 poli; Protejate 100 % contra necorespondenţei; colier de prindere; 2,50 mm²; gri deschis



Dimensions in mm
L1 = (pole no. x pin spacing) + 3 mm
L2 = (pole no. x pin spacing) + 8.8 mm
L3 = (pole no. x pin spacing) + 14.8 mm
2-pole female connectors – one latch only
L1 = (pole no. x pin spacing) + 3 mm
L2 = (pole no. x pin spacing) + 8.8 mm
L3 = (pole no. x pin spacing) + 14.8 mm
2-pole female connectors – one latch only