MCS MINI
Nr. articol 734-349/019-000
Conector tată cu 1 conductori; CAGE CLAMP®; 1,5 mm²; Distanţă între pini 3,81 mm; 19 poli; Protejate 100 % contra necorespondenţei; colier de prindere; 1,50 mm²; portocaliu



Dimensions in mm
L = (pole no. x pin spacing) + 14.8 mm
L1 = (pole no. x pin spacing) + 8.8 mm
L2 = pole no. x pin spacing
L3 = (pole no. – 1) x pin spacing + 5.9 mm
L = (pole no. x pin spacing) + 14.8 mm
L1 = (pole no. x pin spacing) + 8.8 mm
L2 = pole no. x pin spacing
L3 = (pole no. – 1) x pin spacing + 5.9 mm