{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector distribuţie h; 3 poli; Cod. B; 1 intrare; 2 ieşiri; ieşiri pe ambele părţi; 2 leviere de închidere",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection type IP20 allows installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are used when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Your own pole marking is possible as well. This pluggable installation connector can be employed for a load of up to 25 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose durability and quality – with marking from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>simple circuits</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1764",
"sku" : "770-1764",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10077183-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcxfGltYWdlL2pwZWd8YURKbEwyaGlaaTh4TXpnd05qWTVOVGszTWpnNU5DOHlNREJmTVRBd056Y3hPRE5mUkVVdWFuQm58YzFkMmFkMDk3ODhjYTllMjViM2E1MzU2YjRiOTQwOGU2NmY0ZGUwODRlYTFkYWQ2ZWUxNjhiMTAyMDAxNWMxZg",
"gtin13" : "4050821702283",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ro/pluggable-connectors/h-distribution-connector/p/770-1764"
}