{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector cu înclichetare; cu contact de împământare direct; 3 poli; Cod. P; 4,00 mm²; roșu",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with protection type IP20 provides the foundation for installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are useful when specifications repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with P coding allow proper implementation of an uninterruptible power supply (UPS). Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with P coding for use in implementing an uninterruptible power supply</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-2313/007-000",
"sku" : "770-2313/007-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347952-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzAzfGltYWdlL2pwZWd8YUdGakwyZzVaUzh4TkRZNE16UTROVFF6TnprNE1pOHlNREJmTmpNME56azFNbDlFUlM1cWNHY3w0NDA3ODE5NzNmNzAwYjBjZWRmM2FkNWNiNDllNjg5OTc0NzIzNjhjNDA3MGRmMGNjY2JmMmE5MDIyMDMzN2M4",
"gtin13" : "4045454534639",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ro/pluggable-connectors/snap-in-plug/p/770-2313_007-000"
}