{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Mufă cu înclichetare; 5 poli; Cod. B; 4,00 mm²; gri",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 5-pole is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. Our pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in numerous applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, such as for lighting or in data networks. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with B coding for use in automation of processes, such as lighting technology</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-745",
"sku" : "770-745",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003c9fc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA0fGltYWdlL2pwZWd8YUdKaUwyZ3hNQzh4TkRBd01qZzJNekF4TXpreE9DOHlNREJmTURJd01EQXdNVEl3TURBell6bG1ZekF3TURFd01HSTJYMFJGTG1wd1p3fGU5OTg3Mjg3OTZhZGFmYjNkNGNlNzgzMTQ3ZWMwNjdjYjFiOTdiMTVhYTg2Y2ViMTYxM2Y2YWM1YWQ3YTU1Nzk",
"gtin13" : "4055143594189",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ro/pluggable-connectors/snap-in-socket/p/770-745"
}