{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Mufă pentru PCB-uri; drept; 5 poli; Cod. B; verde deschis",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 5-pole pays off and space thanks to its compact dimensions. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the conditions for a stable device connection. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. B coding enables the <i>WINSTA</i>® MIDI pcb connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. This pcb connectors is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers flexibility and customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with marking from WAGO makes the installation of electrical components visibly easier. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>with B coding for use in process automation, such as lighting technology, for instance</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-865/073-000",
"sku" : "770-865/073-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104242-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc1fGltYWdlL2pwZWd8YUdFMUwyZ3hOUzh4TXpJM01EWTVOak15T1RJME5pOHlNREJmT0RFd05ESTBNbDlFUlM1cWNHY3xmYjM5YmZhOGViZjQ5YTFhNTc5OTAyNDkyODY3ZjExODZlYzY4NmM2YjYxY2M4NGEwNzc3NWY4YmY0N2RjNGZl",
"gtin13" : "4050821553861",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ro/pluggable-connectors/socket-for-pcbs/p/770-865_073-000"
}