MCS MIDI
Nr. articol 722-241/031-000
Header mamă THT; cotit; Distanţă între pini 5 mm; 11 poli; Protejate 100 % contra necorespondenţei; colier de prindere; Pin de lipire 0,6 x 1,0 mm; gri deschis



Dimensions in mm
L = pole no. x pin spacing
L1 = L + 3 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2-pole female connectors – one latch only
L = pole no. x pin spacing
L1 = L + 3 mm
L2 = L + 8.8 mm
L3 = L + 14.8 mm
2-pole female connectors – one latch only