[{"term":"Clădiri","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Biblioteci_BA","id":2,"type":"QUICKLINKS"},{"term":"Note privind aplicaţia","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Regletă de trecere cu 2 conductori; cu levier şi buton cu reţinere; 10 mm²; cu port test; marcare laterală şi centru; pentru şină DIN 35 x 15 şi 35 x 7,5; CAGE CLAMP® înclichetare; 10,00 mm²; gri",
"description" : "<h2>Through terminal block, 2110 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2110-5201). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are key factors to consider when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 800 V and a rated current of 57 A. Ensure that the strip lengths are between 17 mm and 19 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 10 x 89 x 43.7 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with lever,push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2110-5201",
"sku" : "2110-5201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-1959435-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM4fGltYWdlL2pwZWd8YURNNEwyaGpaUzh4TkRZNE1qZzBNVE00TWprME1pOHlNREJmTVRrMU9UUXpOVjlFUlM1cWNHY3wzZGFkYzU2NWE4OTNkMjM4ZGU3YmE3Y2Q2NDM5MzNjZjRjZTIyNjVhYTg1NWNjYWUyNDU2ZGZjNmQyN2Y5N2Yw",
"gtin13" : "4055143865203",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/ro/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2110-5201"
}
Regletă de trecere cu 2 conductori; cu levier şi buton cu reţinere; 10 mm²; cu port test; marcare laterală şi centru; pentru şină DIN 35 x 15 şi 35 x 7,5; CAGE CLAMP® înclichetare; 10,00 mm²; gri
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.