[{"term":"Clădiri","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Biblioteci_BA","id":2,"type":"QUICKLINKS"},{"term":"Note privind aplicaţia","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Regletă de trecere cu 3 conductori; cu levier şi buton cu reţinere; 4 mm²; cu port test; marcare laterală şi centru; pentru şină DIN 35 x 15 şi 35 x 7,5; CAGE CLAMP® înclichetare; 4,00 mm²; gri",
"description" : "<h2>Through terminal block, 2104 Series, lever</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2104-5301). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 32 A. Strip lengths must be between 11 mm and 13 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 6.2 x 83.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 6 mm². It has one level. You can connect a single potential using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in different industrial applications and modern building installations. They make wiring work easier as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2104-5301",
"sku" : "2104-5301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2554384-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURSaUwyZzBPUzh4TkRZNE1qZzBOelkzTkRNNU9DOHlNREJmTWpVMU5ETTRORjlFUlM1cWNHY3w3Y2Y0N2I2N2ZkY2Q4MjA1NGQ2MTAzYmM4ZjkxN2U2ZTEyZmU4NmE2MmIxZDlkM2UzOGY0NTVkNzE4MzJkZDc0",
"gtin13" : "4055143992541",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/ro/rail-mount-terminal-blocks/3-conductor-through-terminal-block/p/2104-5301"
}
Regletă de trecere cu 3 conductori; cu levier şi buton cu reţinere; 4 mm²; cu port test; marcare laterală şi centru; pentru şină DIN 35 x 15 şi 35 x 7,5; CAGE CLAMP® înclichetare; 4,00 mm²; gri
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.